Search Results
Number of Results: 1437
-
ICD-45
Thermal Isolation Breaks Note Regarding UV Lights: The dampers should not be mounted or stored in direct line of sight to UV lights. in. (mm) W x H Frame Type Channel, Single or Reverse Flange Quick Connect Blade Action Parallel Opposed Parallel Opposed Min. Size Internal Mount 8 x 8 (203 x 203) 8 x
-
RBD & RBDR Series (#473325 IOM)
Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Damp
-
Models ERM 36 & 52 (#456785 IOM)
® Energy Recovery Modules 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.
-
Microprocessor Controller v3.0 (#469690 IOM)
® PART #469690 DDC CONTROLLER for ENERGY RECOVERY Installation, Operation and Maintenance Manual READ AND SAVE THESE INSTRUCTIONS MANEUVERING THROUGH THE CONTROLLER The DDC controller is located in the control panel on the energy recovery unit. The face of the DDC controller has six buttons allowing
-
Model SP-L, Wall/Ceiling Exhaust Fan
® Document 481174 Model SP-L Wall/Ceiling Exhaust Fan Wall/Ceiling Exhaust Fan 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect you
-
Corridor Ceiling Dampers (#461335 IOM)
These instructions cover the installation of CFSD-XXX leakage rated combination fire smoke dampers with factory installed actuators and sleeves in corridor ceiling applications. These instructions meet the requirements of UL 555 and UL 555S. There are three different configurations available for thi
-
Model ARC
"Product Specification GuideModel ARC, Condenser FanFacility Services Subgroup: Division 23 Section 23 34 13 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the user a limited non-exclusive
-
Model ERV (#455924 IOM) (Pre April 2013)
"® 1Energy Recovery Ventilator® Installation, Operation and Maintenance Manual Please read and save these instructions. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply
-
No Flow Duct Smoke Detector (2151)
No Flow Smoke Detector 2151 The primary purpose of duct smoke detection is to prevent injury, panic, and property damage by reducing the spread (recirculation) of smoke. The detector samples air currents passing through a duct and gives dependable performance for management of smoke and combination
-
CRD-501
Model CRD-501 is a round UL 555C classified damper with UL 555S leakage Class I. The CRD-501 has been qualified to 3,000 fpm (15.2 m/s) and 4 in. wg (1 kPa) for operational closure in emergency smoke control situations for use in HVAC applications. Model CRD-501 meets the requirements for smoke damp
-
TCB w UL-762, Belt Drive
"Product Specification GuideModel TCB-UL762 Commercial Tubular Centrifugal FanFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specifi
-
Accessories for RBD and RBDR Series
RBD Accessories for RBD-10 and RBDR-50 EZ Balance Remote EZ Balance Remote, part no. 485966, has a 9 volt supply that operates the damper actuator when connected to the diffuser connector or wall/ceiling plate. Part Number 384294 Single gang outlet box Cables - Plenum Rated Part No. Description 3842
-
The Importance of ARI Certification
What is it? Proof that the energy recovery ventilator contains an ARI Standard 1060 certified energy transfer component (wheel, plate or heat pipe). Certified for what? 1) Energy Transfer Effectiveness (sensible, latent, and total) 2) Cross leakage 3) Pressure drop Why is this important? So that eng
-
Motor Starters
Greenheck Motor Starters Models MS-1P, MSAC, and MSEM Motor Protection April 2024 2 2 Greenheck Motor Starters Communication Challenges Communication breakdowns between the mechanical and electrical trades often lead to challenges with motor starters. Examples: • Mismatch between the starter and fan
-
Round DFDR, FDR and FSDR Series Dampers (#481319 IOM)
"® Round Fire and Combination Fire Smoke Dampers 1® Document 481319 Round Fire and Combination Fire Smoke Dampers DFDR-XXX, FSDR-XXX, SSDFDR-XXX, SSFSDR-XXX Series 11⁄2 Hour Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully be
-
HVLS Control - Standard Touchscreen (#484563 IOM)
® HVLS Standard Touchscreen Control® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety info
-
EM-30 Series
*W H dimensions furnished approximately 1/4 in. (6mm) under size. 3⅛ in. Airflow 1½ in. 1½ in. 3 in.* 5 in. 11⅛ in. * Optional counterbalance weights dimensioned (⅝ in. without weights) EM-30 No Flange EM-31 Flange On Discharge EM-32 Flange On Intake W x H Minimum Size Maximum Single Section Size Ma
-
Quick Connect Breakaway Supplement (#468502 IOM)
Document 468502 Duct-Sleeve Connection Installation Instruction Supplement Figure 1 Figure 2 These instructions describe an alternate breakaway connection between a fire damper or combination fire smoke damper sleeve and an adjoining piece of ductwork. This alternate connection is covered under the
-
Fast Pass Flyer: Power Roof Ventilators
PRV Fast Pass Program Beat the competition Fast Pass Fan Selection Qualifying Fast Pass Options CUBE/CUE GB/G Construction Features Seismic Rated High Wind Rated Birdscreen Windband Extension N/A Motor Features UL 705 UL 705- Grease (Formerly UL 762) N/A Spare Belts VG Motors
-
Grease Hood Options - Backshelf
August 2020 Grease Hoods – Type I Backshelf Hood Options and Accessories External Supply Plenum - Greenheck offers several arrangements to supply air back into the kitchen space uniformly. External plenums positioned at or near the exhaust hoods are the best alternative to integral supply plenums. U
-
Round Smoke
" P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.comProduct Specification GuideModel SMDR Series Round Smoke DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ************************************************************************************************
-
DG, DGX, TSU and VSU (#482886 IOM)
® Document 482886 Models DG, DGX, TSU, VSU Direct Gas Make-Up Air and Industrial Space Heat Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. P
-
Model Vektor-H
April 2024 Laboratory Exhaust Systems Vektor®-H High Plume 2 The Vektor®-H is a cost-effective, self-contained, high plume laboratory exhaust system designed to remove hazardous or noxious fumes from a laboratory, dilute the fumes with bypass air and expel them from the laboratory building, so the f
-
Digital Temperature Interlock (481978 IOM)
"® Document 481978 Digital Temperature Interlock Digital Temperature Interlock 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect you
-
Model OPA Open Plenum Array (#484885 IOM)
® Open Plenum Array 1 Document 484885 Model OPA Open Plenum Array Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others
-
Model ERV
"Product Specification GuideGreenheck Model ERV –– Energy Wheel Air-to-Air Energy Recovery VentilatorFor Outdoor or Indoor InstallationCSI MasterFormat Category 23 XX XX (Greenheck suggests the use of category 23 72 13) ********************************************************************************
-
Kitchen Fan Control Center (#482413 IOM)
"1Kitchen Fan Control Center ® ® Document 482413 Kitchen Fan Control Center Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself
-
QD-Cat_PackagedRooftopVentilation
Packaged Rooftop Units Model RV and RVE The RV and RVE (with energy recovery) are pre-engineered rooftop ventilators specifically designed to condition and deliver mixtures of outdoor and return air to a building. Pre-engineered features provide semi-custom flexibility while maintaining the quality, c
-
Energy Star - Ceiling Exhaust Fans
Energy-efficiency is more important than ever. The ENERGY STAR label makes it easy for customers to identify and purchase products that offer savings on energy bills while maintaining performance, features, and comfort levels. ENERGY STAR certified models include: • SP-A70 - 250 • SP-B70 - 90 • SP-L
-
HVLS Fans - Finishes & Colors
HVLS FANS Finishes Colors Disclaimer: This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color matches m
-
Mounting Kit for Actuators used on Control Dampers (#479869 IOM)
"Installation, Operation, and Maintenance Instructions DESCRIPTIONP ART NUMBERQ TYI TEM BRKT, INT ACT, 0.5IN JS, GALV, G1L/G2R7 2398115 BRG,.5,WEIMER,8L2-FF,NYLN LNR3 7015913 TCS 23 1/4-20X1/2 HWH MZP4 1526421 6 ASM,CRANKARM,90? LINKAGE,1/2"",GALV8 2920611 8394758 3947512 E-RING 1/4"" ZP4 5158829 RT
-
TDI Direct Drive
"Product Specification GuideTube Axial Inline Direct Drive Fans, Model TDIFacility Services Subgroup: Division 23 (Previously Division 15) ****************************************************************************************************************************Specifier Notes: This product specifi
-
"EDD-601 (6"" Frame, Dual Drainable Blade)"
EDD-601 Stationary Louver, Dual Drainable Blade Extruded Aluminum EDD-601 August 2023 Document Links Louver Finishes Colors Louver Product Selection Guide Louver Products Catalog Louver Warranty Statement Options and Accessories • Bird Screen • Blank Off Panels • Extended Sill • Filter Rack/Filter •
-
Model MSX Make-Up Air Unit
Modular Make-Up Air Unit Model MSX Commercial, Industrial, and Kitchen Applications • 800 - 48,000 cfm • 4 in. wg External Static Pressure • Hot Water, Electric or Steam Heating • Packaged DX (2.5 to 16 tons), Split DX Cooling, Chilled Water or Evaporative Cooling • Forward-Curved or Direct Drive Ba
-
HPAC_Basic Fan Selection
S By MOLLY REHWALDT and TIM MATHSON Greenheck Fan Corp. Schofield, Wis. Selecting a fan can be fairly complex. This article outlines the basic process for matching a fan to a system: 1) Define the application. 2) Select the basic fan. 3) Determine fan size and operating-point location. 4) Identify m
-
ESU-153
"Application and Design ESU-153 is a thinline stationary louver commonly used for interior or exterior applications where high free area and low airflow resistance is required. The narrow depth makes this product ideal for installation into curtainwalls, windows, or as air conditioning grilles. Stan
-
RBD-15
Standard Optional Frame Material Galvanized Steel Frame Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1 in. (127mm x 25mm) Channel Blade Material Galvanized steel Blade Thickness 16 ga. (1.5mm) Blade Type 3V Blade Operation Opposed Parallel Axles Integral ½ in. (13mm) dia. Axle Bearings Synthetic (ace
-
Warehouse Design Overview
1Overview of Warehouse Distribution Center DesignTypical Warehouse SystemsSummer VentilationSpace HeatingSmoke ExhaustCirculationSummer Ventilation3Summer VentilationExhaust fans and intake louvers are utilized to:Remove heat from the buildingReplace with fresh outdoor airProvide air movement throug
-
Direct Drive, Model CW
"Product Specification GuideModel CW Direct Drive Roof Upblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This product specif
-
Greenheck Project Profile - 191 N Chester
Greenheck Project Profile 191 N Chester Birmingham, MI Architect: Biddison Architecture + Design Birmingham, MI Engineer: Ghafari Associates Dearborn, MI Contractor: Systematic Heating Cooling, Inc. Clarkston, MI Greenheck Representative: Michigan Air Products Troy, MI Need for energy efficiency. Pr
-
SEBR-30Series
SEBR-30 Series Barometric Relief Dampers Vertical Mount - Horizontal Airflow Application SEBR-30 Series May 2022 The SEBR-30 series is an eccentrically pivoted backdraft damper for low velocity systems. SEBR-30 series is a vertical mounted damper and designed to allow horizontal airflow and prevent
-
USF Direct Drive
"Product Specification GuideDirect Drive Single Width Centrifugal Fan, Model USFFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product speci
-
Vari-Green Control - Indoor Air Quality (VOC)
"Product Specification GuideVari-Green Control – Indoor Air Quality – VOC (Volatile Organic Compound) Control to be a packaged Indoor Air Quality control designed to regulate fan speed based on level of VOC concentration in a space. Control shall include a Proportional Integral Derivative (PID) feed
-
Electrical Accessories
Speed Controls 385031 Speed controls may be used on model SP and CSP fans for manual adjustment of the fan’s performance (for final system balancing) or to control the fan’s output in confined spaces, such as conference or meeting rooms. The fan can be adjusted to 60% of design airflow using a speed
-
HBS Series (#474916 IOM)
Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Damp
-
Rice_University_Project_Profile
Greenheck Project Profile Rice University, M.D. Anderson Biological Laboratories Building Houston, TX Engineering Firm: Burns, DeLatte McCoy, Inc. Houston, TX Mechanical Contractor: T.D. Industries Houston, TX Greenheck Representative: H.D. Grant Co., Inc. Houston, TX Exhaust laboratory fumes high a
-
Model GJI
GJI-26 GreenJet Mixed Flow Jet Fan Greenheck’s GJI low-profile mixed flow jet fan is designed for parking garage and air movement applications. Cars operating in an enclosed parking structure emit carbon monoxide (CO) and other noxious fumes into the atmosphere. An efficient ventilation system is ne
-
HPR-120
RH LH Actual Inside Dimension. ** RH counterbalance and pressure settings are standard. *** Counterbalance and pressure setting weights extend beyond flanges in the open/closed positions. Model HPR-120 is a heavy duty pressure relief damper with double flanged channel frame and single thickness blad
-
Quick Start Guide - 24 Baso Pilot with Micro (#485925 IOM)
Document 485925 24 Baso Pilot with Micro Quick Start Guide Technical Support: 1-800-240-0870 (press 1 for service) Installation, Operation and Maintenance Manual. Direct Gas-Fired Start-Up Video Pre-Start Information: Locate wiring diagram on the inside of control center door (field-wired connection
-
Smoke Detector DUCT SD
"The primary purpose of duct smoke detection is to prevent injury, panic, and property damage by reducing the spread (recirculation) of smoke. The detector samples air currents passing through a duct and gives dependable performance for management of smoke and combination fire smoke dampers. Duct sm