Search Results
Number of Results: 1444
-
VCD-34
The VCD-34 Series is a low leakage control damper with thermally insulated blades. The blades are double skin with 1⁄2 in. (13mm) fiberglass insulation for improved thermal insulation. The VCD-34 is intended for application in medium pressure and velocity systems. This model is also IECC (Internatio
-
VCD-23
VCD-23 Low Leakage Control Damper Application VCD-23 March 2024 Standard Optional Frame Material Galvanized Steel 304SS Frame Material Thickness 16 ga. (1.5 mm) 12 ga. (2.7 mm)* Frame Type 5 in. x 1 in. hat channel Single flange, Reversed flange, Double flange Blade Material Galvanized steel 304SS B
-
VCD-20
The VCD-20 series is a general purpose control damper for applications as an automatic control or manual balancing damper with low to medium pressure and velocity systems. *W H dimension furnished approximately 1⁄4 in. (6mm) undersize. Blade Operation Parallel Blades Opposed Blades 5 in. (127mm) 5 i
-
SEVCD-33
The SEVCD-33 is a severe environment 316SS low leakage control damper with 316SS stainless steel airfoil blades. The SEVCD-33 is intended for application in medium to high pressure and velocity systems. Low profile head and sill used on sizes less than 17 in. (432mm) high. This model is also IECC (I
-
ICD-45
Thermal Isolation Breaks Note Regarding UV Lights: The dampers should not be mounted or stored in direct line of sight to UV lights. in. (mm) W x H Frame Type Channel, Single or Reverse Flange Quick Connect Blade Action Parallel Opposed Parallel Opposed Min. Size Internal Mount 8 x 8 (203 x 203) 8 x
-
EHV-550D
EHV-550D AMCA 540 and 550 Listed Hurricane Louver Miami-Dade and Florida Product Approved Extruded Aluminum, Wind-Driven Rain Standard Construction Mounting Continuous aluminum angle along the head and sill Frame Heavy gauge extruded 6063-T5 aluminum, 5.5 in. (140 mm) x jamb 0.188 in. (5 mm) and hea
-
EHV-550
EHV-550 AMCA 540 and 550 Listed Hurricane Louver Extruded Aluminum | Wind-Driven Rain Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 5.5 in. (140 mm) x jamb 0.188 in. (5 mm) and head/sill 0.081 (2 mm) nominal wall thickness Blades Front: Inverted drainable style design, heavy gau
-
Belt Drive, SBCE3/SBCS3
"Product Specification GuideModel SBC-3 Belt Drive Sidewall Mounted Cast Aluminum Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This produ
-
DOAS Cross Reference Models RV, RVE and RVC
"April 2024 Dedicated Outdoor Air Systems Models RV, RVE RVC CONFIDENTIAL: Do Not Duplicate or Distribute Comparison Guide 2 1,000 2,000 3,000 4,000 5,000 6,000 7,000 8,000 9,000 10,000 11,000 12,000 13,000 14,000 15,000 16,000 17,000 18,000 19,000 RV Model Comparison AIRFLOW CAPACITIES Greenheck Aa
-
virtualhvacuemail_April 2024
Sample email for you to send to your customersTo: From: Subject: Greenheck’s Virtual HVAC University Classes We are excited to inform you that Greenheck is offering virtual HVAC University classes. Several one-hour classes on different topics are presented monthly. The classes are presented live by
-
virtualhvacuemail_March-2024
Sample email for you to send to your customersTo: From: Subject: Greenheck’s Virtual HVAC University Classes We are excited to inform you that Greenheck is offering virtual HVAC University classes. Several one-hour classes on different topics are presented monthly. The classes are presented live by
-
Accessories for RBD and RBDR Series
RBD Accessories for RBD-10 and RBDR-50 EZ Balance Remote EZ Balance Remote, part no. 485966, has a 9 volt supply that operates the damper actuator when connected to the diffuser connector or wall/ceiling plate. Part Number 384294 Single gang outlet box Cables - Plenum Rated Part No. Description 3842
-
IDHB
The IDHB series is a basic lower cost duct heater with limited sizes. The IDHB has the following standard features: • UL 1996 certified • 50/60 Hz compatibility • Zero clearance • Fan interlock • Power and control terminal boards • Automatic reset thermal safety switch for primary over temperature p
-
Selecting Ceiling Radiation Dampers
-
Models SP-LP0511-1 and SP-LP0511L-1
Exclusive Features: • The SP-LP Series is powered by an electronically commutated motor (ECM) with Constant CFM adaptive, variable speed technology programmed to overcome the static pressure associated with common residential installation scenarios (0.4 in. wg and above). The motor reacts to increas
-
Actuator Mounting for Control Dampers
Jackshaft external right Jackshaft internal right Non jackshafted- internal right Non-jackshaft external right The actuator mounting may vary based on specific damper configuration. Consult factory is specific actuator mounting information is needed. For vertical blade dampers, the blades would be v
-
Model Vektor-H (#469003 IOM)
® Laboratory Exhaust System 1® Document 469003 Model Vektor®-H Laboratory Exhaust System Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Prot
-
CRD-1 ETL
W*H* *W H dimensions furnished approximately 1/4 in. (6mm) under size. W H Minimum Size Maximum Size Inches 4 x 6 24 x 24 mm 101 x 152 610 x 610 Model CRD-1 meets the requirements for ceiling radiation dampers established by: • National Fire Protection Association NFPA Standards 90A, and 101 • Inter
-
CRD-1LP ETL
Blade Extension H* W* *W H dimension furnished approximately 1⁄4 in. (6mm) undersize. W H Minimum Size Maximum Size Inches 4 x 12 24 x 24 mm 101 x 305 610 x 610 Size Limitations Construction Construction Standard Optional Frame Material Galvanized steel* Frame Type Standard Top, Bottom, or Top/Botto
-
CRD-2 ETL
D* *D dimension is actual O.D. of damper. If damper is to be installed inside duct work, order damper 1⁄4 in. smaller than duct size. The CRD-2 is a round ETL listed damper designed to limit the radiant heat transfer through an opening in the ceiling membrane of a fire resistance rated floor/ceiling
-
Model DS-QD Supplement & VFD Wiring (#483972 IOM)
® DS-QD VFD Wiring 1® Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with these instructions will result
-
CRD-2 ETL (Warnock Hersey)
D* *D dimension is actual O.D. of damper. If damper is to be installed inside duct work, order damper 1⁄4 in. smaller than duct size. The CRD-2 is a round ETL listed damper designed to limit the radiant heat transfer through an opening in the ceiling membrane of a fire resistance rated floor/ceiling
-
CRD-1 ETL (Warnock Hersey)
W*H* *W H dimensions furnished approximately 1/4 in. (6mm) under size. W H Minimum Size Maximum Size Inches 4 x 6 24 x 24 mm 101 x 152 610 x 610 Model CRD-1 meets the requirements for ceiling radiation dampers established by: • National Fire Protection Association NFPA Standards 90A, and 101 • Inter
-
CRD-1WJ
The CRD-1WJ is a UL classified ceiling radiation damper for installation in wood joist construction with ratings up to an one hour. The CRD-1WJ provides the ceiling radiation damper installed in an insulated steel enclosure. The damper is positioned in the enclosure to accomodate 11⁄2 in. (38mm) gri
-
TPE Blade Seal Replacement (#481717 IOM)
These instructions address either replacement or initial installation. The TPE seal pushes onto the blade edge and is held by the friction between the blade material and directional projections inside the rigid plastic clip. Seal material is cut-to-length before installing. If your damper has a clos
-
CRD-1WT
UL Fire Resistance Directory Approved Ceiling Design Number: L528, L546, L558, L562, L574, L576, L581, L583, L585, L592, M501, M503, M508, P533, P538, P545, P547, P548, P554, and P580 Click on design number to open UL Fire Resistance Directory Other proprietary UL design numbers may be similar. Appr
-
FSKN Series (#486240 IOM)
® Belimo FSKN 1® Document 486240 BACNet Test Module The FSKN is an interface between a BACnet or Modbus control system and an actuated life safety damper. It’s purpose is to test the damper per code requirements. It has no safety functions. It is a testing module. Important! The FSKN is not to be us
-
Miami-Dade Notice of Approval (NOA) Installation Guide for Vektor-H and Vektor-HS (#484316)
® Document 484316 Miami-Dade Notice of Approval (NOA) Installation Guide for Vektor-H and Vektor-HS Vektor-H and HS NOA Installation Guide 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, ins
-
Packaged DX Module (#474681 IOM)
"1Packaged DX Module for Make-Up Air ® ® Document 474681 Packaged DX Module Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself
-
SB-3_spec_Aug2022
"Product Specification GuideModel SB-3 Belt Drive Sidewall Mounted Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This product specificatio
-
SPLP_catalog_R1-April2022
Exclusive Features: • MULTISPEC SP-LP Series is powered by an electronically commutated motor (ECM) with Constant CFM adaptive, variable speed technology programmed to overcome the static pressure associated with common residential installation scenarios (0.4 in. wg and above). The motor reacts to i
-
Vektor System Controls v1.20 (#486121 IOM)
® Vektor® System Control 1® Document 486121 Vektor® System Control Electrical Controls Information v1.20 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product
-
IG/IGX (#481153 IOM)
® Document 481153 Model IGX Make-Up Air Unit Model IGX Make-Up Air 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and ot
-
SMD-302M
LH RH W and H dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. The SMD-302M is a leakage rated modulating smoke damper with airfoil blades for operational closure in emergency smo
-
SSSMD-201
"Standard Frame Material 304SS Frame Material Thickness 16 ga. (1.5 mm) Frame Type 5 in. x 1in. (127 mm x 25 mm) hat channel Blade Material 304SS Blade Material Thickness 16 ga. (1.5 mm) Blade Type 3V Blade Action Opposed Linkage 316SS out of airstream, concealed in jamb Axle Bearings 316SS Axle Mat
-
CRD-501
Model CRD-501 is a round UL 555C classified damper with UL 555S leakage Class I. The CRD-501 has been qualified to 3,000 fpm (15.2 m/s) and 4 in. wg (1 kPa) for operational closure in emergency smoke control situations for use in HVAC applications. Model CRD-501 meets the requirements for smoke damp
-
SSFSD-211
"See complete marking on product. UL 555 555S Classification R13317 W H dimensions furnished approximately ¼ in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. Model SSFSD-211 is a 304SS combination fire smoke damper wit
-
CRD-60X
Application The CRD-60X is a UL 555C classified damper with an attached insulation skirt designed to limit the radiant heat transfer through an opening in the ceiling membrane of a fire-resistance rated floor/ceiling assembly of three hours or less. Width and Height furnished approximately 1⁄4 in. (
-
CRD-60
Application The CRD-60 is a UL 555C classified damper designed to limit the radiant heat transfer through an opening in the ceiling membrane of a fire-resistance rated floor/ceiling assembly of three hours or less. See complete marking on product. UL 555C Classification R13446 Model CRD-60 meets the
-
CRD-2WT
See complete marking on product. UL 555C Classification R13446 The CRD-2WT is a UL classified ceiling radiation damper for installation in wood truss ceiling construction with ratings up to 1 hour. The CRD-2WT provides the ceiling radiation damper with a plaster flange attached around the perimeter
-
CRD-2
D* *D dimension is actual O.D. of damper. If damper is to be installed inside duct work, order damper 1⁄4 in. smaller than duct size. See complete marking on product. UL 555C Classification R13446 The CRD-2 is a round UL555C classified damper designed to limit the radiant heat transfer through an op
-
CRD-1LP
See complete marking on product. UL 555C Classification R13446 Blade Extension H* W* *W H dimension furnished approximately 1⁄4 in. (6mm) undersize. W H Minimum Size Maximum Size Inches 4 x 12 24 x 24 mm 101 x 305 610 x 610 Size Limitations Construction Construction Standard Optional Frame Material
-
CRD-1
W*H* *W H dimensions furnished approximately 1⁄4 in. (6mm) under size. W H Minimum Size Maximum Size Inches 4 x 6 24 x 24 mm 101 x 152 610 x 610 See complete marking on product. UL 555C Classification R13446 Model CRD-1 meets the requirements for ceiling radiation dampers established by: • National
-
Life Safety Dampers
Life Safety DampersProduct FamiliarizationIntroductionCodes – International Building Code (IBC)Requires life safety dampers at HVAC penetrations of rated building constructionStandardsNFPA – Installation, Testing, MaintenanceUL – Product Testing, Evaluation, CertificationUL 555 - standard for fire d
-
HTOD-330/331
Velocity Up to 6400 fpm (32.5 m/s) Pressure Up to 83 in. wg (20.7 kPa) (3 psi) - pressure differential Temperature -40°F to 250°F (-40°C to 121°C). Pressure Rise or Decrease 3 psi Damper Ratings Standard Optional Frame Material Painted Steel 304SS or 316SS Frame Material Thickness 1⁄4 in. (6.3 mm) F
-
SMD-401EF
SMD-401EF Smoke Damper Application SMD-401EF September 2023 Model SMD-401EF is a class I leakage rated smoke damper with extruded aluminum blades and frame. High strength, streamlined extruded airfoil blades ensure the lowest resistance to airflow in HVAC systems. This model may be installed vertica
-
Quick Start Guide Model KSQ (#486128 IOM)
KSQ HOOD ASSEMBLY Quick Start Guide Step 5 - Install Top Panel • Horizontal intake: 1. Apply sealant to the mating surface of the inlet panel 2. Place the top panel on top of both side panels and against the inlet panel (ensure side panels are inside the top panel) 3. Use the provided 5/16 inch fast
-
FSD-211
"Width and Height dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1in. (127mm x 25mm) hat channel Blade Material Galvani
-
EM-10 Series
*W H dimensions furnished approximately 1⁄4 in.(6mm) under size. 3 1/8 in. Airflow 1 1/2 in. 1 1/2 in. 3 in. 5 in. 11 1 8 in. /EM-10 No Flange EM-11 Flange On Discharge EM-12 Flange On IntakeW x H Minimum Size Maximum Single Section Size Maximum Multi Section Size Inches 8 x 11 48 x 74 144 x 148 mm
-
DFDAF-310
"Construction Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1 in. (127mm x 25mm) hat channel Blade Action Opposed Blade Material Galvanized steel Blade Material Thickness 14 ga. (2mm)equivalent Blade Type Double skin airfoil Linkage Plat