Search Results
Number of Results: 1579
-
MOA Microprocessor Controller & Electrical Supply (#486462 IOM)
"® MOA Microprocessor Controller Electrical Supply 1® Document 486462 Modular Open Array Microprocessor Control Electrical Supply Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operat
-
Model USF (#479870 IOM)
® Universal Single Width Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety informat
-
Model CW/CWB (#457691 IOM)
® Document 457691 Model CW Direct Drive Model CWB Belt Drive Centrifugal Sidewall Exhaust Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Pro
-
How Many Blades Should Your Ceiling Fan Have?
Upgrading to an overhead high volume low speed (HVLS) fan is one of the most affordable changes you can make in your office, commercial space, or industrial building to improve occupant comfort. They are far more effective in providing comfortable air movement than a pedestal fan and much cheaper th
-
Inline, Ceiling and Sidewall Fans
Indicates new or revised literature May 2024 Selection Guide for Fans Catalog: Motor Starters (00.F&V.1021 R3 4-2024 SN) Catalog: Fan Monitoring System (00.CVI.1032 R1 12-2014 IW) Catalog: Flow Monitoring System, Sure-Aire™ (00.CVI.1009 R7 4-2019 SP) CEILING, CABINET INLINE Catalog: Models SP an
-
Model DM-3 (#486131 IOM)
® Overhead Ceiling Fans® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fai
-
Model RV/RVE/RVC
"Dedicated Outdoor Air Systems for high percentage and 100% outside air Models RV, RVE, and RVC • Institutional • Commercial • Industrial • Up to 18,000 cfm • 3 in. wg External Static Pressure • Packaged DX (3-70 tons), Chilled Water, Split DX Cooling, Air-Source Heat Pump (5-30 tons) • Indirect Gas
-
Vari-Green Motor
Vari-Green® Motor EFFICIENT | RELIABLE | CONTROLLABLE ENERGY SAVINGS MAXIMIZE EFFICIENCY ENERGY STAR QUALIFIED Start saving now — with the low-cost, easy to control, electronically commutated (EC) motor that offers high reliability and low maintenance. The Greenheck Vari-Green motor blends technolog
-
Model SP-80-VG and SP-110-VG
"Product Specification GuideModel SP-80-VG and SP-110-VG Direct Drive Premium Ceiling Mounted Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Speci
-
Model ARC/AER Condenser (#485486 IOM)
® Axial Condenser Fans 1® Document 485486 Models ARC and AER-Condenser Axial Condenser Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. P
-
Grow with AER and BAER!
BAER Product Release UpdatesPhase 1 Release (December 2022 - Complete)Propeller size range of 24 through 36Cast aluminum propellers onlyExhaust fan configurations onlyFull range of redesigned sidewall product accessoriesPhase 2 Release (August 2023)Addition of propeller sizes 42 and 48Addition of fa
-
Fresh Air Ideas
Fresh Air Ideas SUPPORTING GREEN INITIATIVES WITH INNOVATION As one of the first manufacturers of air movement and control equipment to join the U.S. Green Building Council, Greenheck is ready to provide products that support sustainable-design projects based on LEED certification guidelines. Specif
-
Wind-Driven Rain Louvers - Horizontal Blade (#485605 IOM)
® Horizontal Blade, Wind-Driven Rain Louver Models 1® Document 485605 Horizontal Blade, Wind-Driven Rain Louvers Models EHH-201, EHH-401, EHH-501 and EHH-601 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting
-
Louver Finishes and Colors
Louver Finishes Colors April 2020 Disclaimer: This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color m
-
Fume Exhaust and Vektor Laboratory Exhaust
Indicates new or revised literature April 2024 Selection Guide for Fans Catalog: AMCA and Greenheck (00.LAB.1000 R3 10-2011 RG) FUME EXHAUST PRODUCTS Catalog: FumeJet™ Exhaust Systems (00.LAB.1019 R4 4-2022 SP) Catalog: GreenJet® Transfer Fans (00.LAB.1020 R1 4-2018 RG) VEKTOR® LABORATORY EXHAUS
-
Model Vektor-ERS
Energy Recovery Laboratory Exhaust Model Vektor®-ERS For Vektor-C and Vektor-M Series February 2022 2 Greenheck’s Vektor-ERS is a pre-engineered laboratory exhaust energy recovery system. In combination with our Vektor-C or Vektor-M series blowers, this system effectively removes contaminated labora
-
Model ERCH - Energy Recovery Unit with Packaged DX (#468151 IOM)
"RECEIVING AND HANDLING The ERCH is thoroughly inspected and test run at the factory. However, damage may occur during shipping and handling. Upon delivery, inspect the unit for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a clai
-
Kitchen Ventilation Systems
Kitchen Ventilation Systems Commercial Kitchen Ventilation Hoods, Filters, External Supply Plenums and Accessories August 2020 2 Filtration Options Industry-leading grease extraction filters for Grease Hoods Type I to match your restaurant needs. Page 3 Grease Hoods Type I Used over cooking equipmen
-
Model IP (#463687)
® Industrial Process Fans 1® Document 463687 Model IP Industrial Process Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yoursel
-
Big Ceiling Fans: A Guide to HVLS
HVLS or overhead ceiling fans are an extremely efficient way of moving large quantities of air around large spaces, like warehouses, auditoriums, and even a hotel atriums. They can be big enough to produce a slight breeze, keeping sizable open spaces relatively cool by increasing the rate of evapora
-
BR-10 Series
"The BR-10 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-10 series is a horizontally mounted damper and designed to allow vertical airflow up and prevent reverse airflow. The blade is formed aluminum which increases sensitivity and reduces blade mounted counterbala
-
Vari-Green Drive Model 100+ (#481200 IOM)
"® Document 481200 VGD-100+ Vari-Green® Drive Vari-Green Drive 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others
-
Inline, Ceiling and Sidewall Fans
Indicates new or revised literature January 2024 Selection Guide for Fans Catalog: Motor Starters (00.F&V.1021 R2 4-2015 IW) Catalog: Fan Monitoring System (00.CVI.1032 R1 12-2014 IW) CEILING, CABINET INLINE Catalog: Models SP and CSP (00.F&V.1013 R20 12-2023 RN) Catalog: SP-AP (00.F&V.1028 R4 1-2
-
Model SQ Direct Drive Square Mixed Flow Inline Fans (#485448 IOM)
® Square Inline Mixed Flow Fans 1® Document 485448 Model SQ Direct Drive Square Inline Mixed Flow Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
Round Fire Smoke
" P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.comProduct Specification GuideModel FSDR-500, SSFSDR-500, and SEFSDR-500 Series Round Fire Smoke DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ***********************************************************
-
Model ERV (#455924 IOM) (Pre April 2013)
"® 1Energy Recovery Ventilator® Installation, Operation and Maintenance Manual Please read and save these instructions. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply
-
"EDJ-401 (4"" Frame, J Blade)"
EDJ-401 Stationary Louver, J Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades J style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 37º and 45º on a
-
Roof Curb
Roof Curbs for Vektor ® Laboratory Exhaust Curbs are available for mounting Vektor exhaust fans as well as single or multiple bypass air plenum systems. Greenheck’s roof curbs are designed to meet the structural and design requirements of Vektor® laboratory exhaust systems. All curbs are constructed
-
UL - Product Safety Certification in Air Movement and Control (CS/105-23)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Codes and Standards CS/105-23 UL Product Safety Certification in Air Movement and Control Und
-
Belt Drive, Model GB
"Product Specification GuideModel GB Belt Drive Roof Downblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 *************************************************************************************************************Specifier Notes: This product specification gui
-
TCB TCBRU TCBRS Belt Drive
"Product Specification GuideModel Commercial Tubular Centrifugal FansFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification gu
-
Model LB (#453283 IOM)
Only qualified personnel should install this fan. Personnel should have a clear understanding of these instructions and should be aware of general safety precautions. Improper installation can result in electric shock, possible injury due to coming in contact with moving parts, as well as other pote
-
HPAC_Basic Fan Selection
S By MOLLY REHWALDT and TIM MATHSON Greenheck Fan Corp. Schofield, Wis. Selecting a fan can be fairly complex. This article outlines the basic process for matching a fan to a system: 1) Define the application. 2) Select the basic fan. 3) Determine fan size and operating-point location. 4) Identify m
-
Heavy Duty and Industrial Damper Product Selection Guide
Heavy Duty/Industrial Damper Product Selection Guide Greenheck offers a wide variety of products for industrial and severe environment applications. This product selection guide is a quick reference to our heavy duty/industrial damper offering. In addition to the standard products, Greenheck’s exper
-
Microprocessor Controller v3.0 (#469690 IOM)
® PART #469690 DDC CONTROLLER for ENERGY RECOVERY Installation, Operation and Maintenance Manual READ AND SAVE THESE INSTRUCTIONS MANEUVERING THROUGH THE CONTROLLER The DDC controller is located in the control panel on the energy recovery unit. The face of the DDC controller has six buttons allowing
-
"ESJ-155 (1 1/2"" Frame, J Blade)"
Application and Design ESJ-155 is a thinline stationary louver commonly used for interior or exterior applications where high free area and low airflow resistance is required. The narrow depth makes this product ideal for installation into curtainwalls, windows, or as air conditioning grilles. Stand
-
What goes into motor sizing?
Motor sizing is more than a simple selection. Part one of this discussion explained fundamentals about horsepower (HP), torque and the fan laws. That information will aid in selecting a fan and determine the motor size. Fan Selection The fan criteria used for this post was for a direct drive fan wit
-
Vari-Green Control - Indoor Air Quality (VOC)
"Product Specification GuideVari-Green Control – Indoor Air Quality – VOC (Volatile Organic Compound) Control to be a packaged Indoor Air Quality control designed to regulate fan speed based on level of VOC concentration in a space. Control shall include a Proportional Integral Derivative (PID) feed
-
MBD-10
MBD-10 Manual Balancing Damper Application MBD-10 April 2023 Model MBD-10 is a manual balancing damper designed to regulate the flow of air in a HVAC system. They are not intended to be used in applications as a positive shut off or for automatic control. The manual quadrant has an integral pointer
-
Model USF Motors and Controls (#1037587 IOM)
® USF Motors and Controls 1® Document 1037587 Model USF Motors and Controls Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself
-
ESD-635PD
Application and Design ESD-635PD is a gravity intake or exhaust louvered penthouse. Model ESD-635PD incorporates high performance horizontal drainable style blades. Meets the performance requirements established by the Florida Building Code and Miami-Dade County. Tested in accordance with and passes
-
Microprocessor Controller MUA v2.60 (#483235 IOM) January 2018
"® Document 483235 Microprocessor Controller for Make-Up Air Products Microprocessor Controller for Make-Up Air Products 1® Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or ma
-
Gravity Ventilator, Model FGR
"Product Specification GuideModel FGR Fabra Hood Relief Gravity VentilatorFacility Services Subgroup: Division 23 Section 23 37 23 ************************************************************************************************************************Specifier Notes: This product specification guid
-
Actuators for Commercial HVAC Dampers (DA/105-23)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Damper Application DA/105-23 Actuators for Commercial HVAC Dampers The purpose of any damper
-
Temperature Control Package v2.0 (#461468 IOM)
Part # 461468 Installation, Operation, and Maintenance Manual Temperature Control Package Models ERH, ERCH, and ERT WARNING Disconnect and secure all electrical power to the “OFF” position on the unit prior to inspection or servicing. Failure to comply with this safety precaution could result in ser
-
Temperature Interlock (#471738 IOM)
Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with instr
-
Direct Drive, Model AER
"Product Specification GuideModel AER, Direct Drive Sidewall Mounted Propeller Fan Facility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes th
-
Greenheck Expands BAER Belt Drive Sidewall Propeller Fan Line
Greenheck has expanded its BAER belt drive sidewall propeller fan line to include supply airflow configurations and expanded sizes. Model BAER is now available in supply and exhaust configurations with propeller diameters from 24 to 48 inches and performance capabilities from 300 to 54,000 cfm or up
-
Understanding FEI; the new Fan Energy Index
As the saying goes “The only thing that is constant is change.” As we all know, change isn’t always good. However in this case, changing to the new Fan Energy Index (FEI), replacing the much criticized and flawed FEG (Fan Efficiency Grade) metric, is great! FEI replaces existing fan energy metrics i
-
CRD-1LP ETL (Warnock Hersey)
Blade Extension H* W* *W H dimension furnished approximately 1⁄4 in. (6mm) undersize. W H Minimum Size Maximum Size Inches 4 x 12 24 x 24 mm 101 x 305 610 x 610 Size Limitations Construction Construction Standard Optional Frame Material Galvanized steel* Frame Type Standard Top, Bottom, or Top/Botto