Search Results
Number of Results: 1437
-
Fume Exhaust and Vektor Laboratory Exhaust
Indicates new or revised literature April 2024 Selection Guide for Fans Catalog: AMCA and Greenheck (00.LAB.1000 R3 10-2011 RG) FUME EXHAUST PRODUCTS Catalog: FumeJet™ Exhaust Systems (00.LAB.1019 R4 4-2022 SP) Catalog: GreenJet® Transfer Fans (00.LAB.1020 R1 4-2018 RG) VEKTOR® LABORATORY EXHAUS
-
Warranty Statement for Maintenance – Protecting and Repairing the Finish
P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Protecting and Repairing the Finish These recommendations are intended to assist architects, contractors, owners, building managers etc., who are concerned with the care and maintenance of painted and/or an
-
AX Direct Drive
"Product Specification GuideCommercial Medium Pressure Axials, Model AXFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification
-
SYNC110 ERV
October 2023 Energy Recovery Ventilator Model SYNC-110SE-S1 2 Features: • The SYNC-110SE-S1 energy recovery ventilator (ERV) is the perfect high-performance solution for single or multifamily installations with limited mechanical space. • The low-profile design (9.75-inch height) simplifies installa
-
UL Marking and Application Guide - Dampers
Dampers Marking and Application Guide UL and the UL logo are trademarks of UL LLC © 2014 1 Dampers Marking and Application Guide Dampers Marking and Application Guide UL and the UL logo are trademarks of UL LLC © 2014 2 PREFACE Fire and smoke protection - Building codes rely on fire and smoke protec
-
MBD-10
MBD-10 Manual Balancing Damper Application MBD-10 April 2023 Model MBD-10 is a manual balancing damper designed to regulate the flow of air in a HVAC system. They are not intended to be used in applications as a positive shut off or for automatic control. The manual quadrant has an integral pointer
-
"FSJ-602 (6"" Frame, J Blade)"
FSJ-602 Stationary Louver, J Blade Galvanized Steel Standard Construction Frame Galvanized steel, 6 in. (152 mm) x 16 gauge wall thickness Blades J style, 20 gauge galvanized steel wall thickness, positioned 45º on approximately 5.5 in. (140 mm) centers Louver Depth 6 in. (152 mm) Construction Mecha
-
SR5-XXX Series
TorqPlusTM Electric Valve Actuators and Controls Torque 300 IN/LB – 1,600 IN/LB The Engineered Solution Bettis TorqPlus has taken the lead in offering compact, cost effective Spring Return Electric Actuator Packages. Three models offer a variety of solutions when one needs to protect a system upon l
-
"FDS-602 (6"" Frame, Drainable Blade)"
FDS-602 Stationary Louver, Drainable Blade Galvanized Steel Standard Construction Frame Galvanized steel, 6 in. (152 mm) x 16 gauge wall thickness Blades Drainable design, 20 gauge galvanized wall thickness, positioned 37º on approximately 4 in. (102 mm) centers Louver Depth 6 in. (152 mm) Construct
-
Variable Volume Laboratory Systems, an Overview (FA/124-05)
FA/124-05 Variable Volume Laboratory Systems, an Overview On a variable volume laboratory exhaust system, hazardous and/or noxious contaminated air is exhausted through fume hoods, as well as through general exhaust grille(s), using a laboratory exhaust fan system. One of the goals of the exhaust fa
-
Model IP (#463687)
® Industrial Process Fans 1® Document 463687 Model IP Industrial Process Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yoursel
-
Vari-Green Control - Constant Pressure/Air Flow Control (#479653 IOM)
"Controller with Integral Transducer Controller with Remote Transducer Remote Transducer Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Prot
-
SP-CSP Accessory Finishes
Roof Jack: RJ-4, RJ-6x9, RJ-10x10 Wall Cap: WC-10x3, WC-8x8, WC-18x8 Wall Louvered Discharge: WL-10x3, WL-18x6 Brick Vent: BEV-808, BEV-128, BEV-157 Wall Louvered Discharge: WL-10x3, WL-18x6 Greenheck offers 27 powder coated finish options for hooded wall caps in the following models: WC-4, WC-6, WC
-
Industrial Damper Torque - How the Options You Select Affect Actuator Selection and Costs (DA/102-13)
"® A technical bulletin for engineers, contractors and students in the air movement and control industry. P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2013 Greenheck Fan Corp. Damper Application DA/102-13 Industrial Damper Torque — How the Options You Select Affec
-
Microprocessor Controller MUA v2.60 (#483235 IOM) January 2018
"® Document 483235 Microprocessor Controller for Make-Up Air Products Microprocessor Controller for Make-Up Air Products 1® Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or ma
-
PLG Belt Drive
"Product Specification GuideUnhoused Plug, Belt Drive, Centrifugal Fan, Model PLGFacility Services Subgroup: Division 23 (Previously Division 15) ***************************************************************************************************************************Specifier Notes: This product s
-
MOA Microprocessor Controller & Electrical Supply (#486462 IOM)
"® MOA Microprocessor Controller Electrical Supply 1® Document 486462 Modular Open Array Microprocessor Control Electrical Supply Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operat
-
Sleeve Extension Supplement (#462103 IOM)
Application Factory installed sleeves may need to be extended in the field. This supplement covers the following applications: • When the factory sleeve extends all the way through the rated barrier (Figure 1) • When the factory sleeve ends in the plane of the rated barrier (Figure 2). Figure 1: Fac
-
SEFSDR-511
"Installation instructions available at www.greenheck.com. Model SEFSDR-511 Round Combination Fire Smoke Dampers UL 555 11⁄2 Hour Fire Resistance Rating UL 555 Leakage Class I Application Model SEFSDR-511 is a combination fire smoke damper constructed out of 316 stainless steel with round style blad
-
Model BCSW-FRP (#474051 IOM)
"1Fiberglass Centrifugal Fan Installation, Operation and Maintenance Manual Please read and save these instructions. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply wi
-
How to Select an Actuator
"Step 1 Determine if the actuators need to be electric or manual. Step 2 If the actuators are to be electric, determine what voltage (120 VAC, 24 VAC, etc.) and what Hertz (50 or 60 cycles/second) are required. If the voltage requirement is not the same as the actuator, (i.e. the actuator is 120 VAC
-
Model CBF
Transfer Fan Model CBF Cement Block Fan Model CBF direct drive transfer fans are designed for economy and reliability in small size, high volume applications. Efficient propeller, venturi and motor design results in low sound levels with minimal restriction to airflow. Works great for ventilating eq
-
MSF (#482393 IOM)
® Direct Drive Supply Fan 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.
-
Temperature Control Package v2.0 (#461468 IOM)
Part # 461468 Installation, Operation, and Maintenance Manual Temperature Control Package Models ERH, ERCH, and ERT WARNING Disconnect and secure all electrical power to the “OFF” position on the unit prior to inspection or servicing. Failure to comply with this safety precaution could result in ser
-
ESD-635PD
Application and Design ESD-635PD is a gravity intake or exhaust louvered penthouse. Model ESD-635PD incorporates high performance horizontal drainable style blades. Meets the performance requirements established by the Florida Building Code and Miami-Dade County. Tested in accordance with and passes
-
Vari-Green Constant Volume Controller for AMD Series and AMS
The controller accepts an analog output from a factory supplied pressure transducer on a Greenheck AMS airflow measuring station or AMD airflow measuring damper to calculate the realtime volumetric airflow rate (cfm) going through the unit. Using PID logic the controller then controls the damper’s a
-
A Guide to Explosion Resistant Disconnect Switches for Ventilation Products (FA/107-00)
product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/107-00 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399® Copyright ' 2000 Greenheck Fan Corp. A guide to explosion resistant disco
-
AMS
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel AMS Air Measuring Control DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) **********************************************************************************************
-
Controls
Kitchen Ventilation Systems Controls October 2020 2 Overview New Greenheck controls give you a simple, efficient way to operate and oversee your entire kitchen ventilation system. This control system features intuitive full-color touchscreen technology and simplified tool-free interface mounting wit
-
Model AX Pitch Protractor (Print at 100% on 8.5 x 11 Paper)
0º 5º 10º 15º 20º 25º 30º 35º ALIGN THIS EDGE PARALLEL TO FAN CASING EDGE ALIGN THIS EDGE TO FAN CASING AXIAL LINE ® Instructions: • Follow Blade Pitch Adjustment Procedure as outlined in the AX High Performance Axial Installation, Operating and Maintenance Manual, Document #464664. • Align protract
-
Microprocessor Controller for Energy Recovery TAP v2.60 (#483232 IOM) January 2018
® Document 483232 Microprocessor Controller for Energy Recovery Microprocessor Controller for Tempered Air Products 1® Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintai
-
SEVCD-23
Application The SEVCD-23 is a severe environment 316SS low leakage control damper with 316SS stainless steel 3V blades. The SEVCD-23 is intended for application in low to medium pressure and velocity systems. Low profile head and sill used on sizes less than 17 in. (432mm) high. This model is also I
-
AMS
W H dimension furnished approximately 1⁄4 in. (6mm) undersize. Rendering shown with flange on both sides. Size Limitations Features Control Options • Factory supplied 0-10 VDC pressure transducer • Clean wrap • Retaining Angle Note: On sizes with a width greater than 48 inches (1219mm) or height gre
-
Vektor-H Performance
April 2017 Laboratory Exhaust Systems Vektor®-H Performance High Plume 2 Laboratory Exhaust Systems Model Vektor®-H Table of Contents Vektor-H Specification Chart ..........................................3 Plume Height Calculation.............................................3 Quick Select Chart ...
-
"ESU-153S (1 1/8"" Depth, Frameless, 30 Degree Blade)"
Application and Design ESU-153S is a frameless ultra thinline stationary louver commonly used for interior or exterior applications where high free area and low airflow resistance is required. The narrow depth makes this product ideal for installation into thru-wall air conditioning units. Standard
-
SP-CSP Accessory Finishes
Roof Jack: RJ-4, RJ-6x9, RJ-10x10 Wall Cap: WC-10x3, WC-8x8, WC-18x8 Wall Louvered Discharge: WL-10x3, WL-18x6 Brick Vent: BEV-808, BEV-128, BEV-157 Wall Louvered Discharge: WL-10x3, WL-18x6 Greenheck offers 27 powder coated finish options for hooded wall caps in the following models: WC-4, WC-6, WC
-
A Guide to Disconnect Switches for Ventilation Products (FA/106-00)
"product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/106-00 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399® Copyright ' 2000 Greenheck Fan Corp. A guide to disconnect switches for
-
Performance Coatings
October 2020 Performance Coatings for Commercial Industrial Fans Bone White GF102 Standard Colors Seven standard colors are available in Hi-Pro Polyester. Desert Sand 033 Hampton Brown GF105 Ivory 031 Concrete Gray RAL 7023 Flat Black 044 Performance Coatings Greenheck offers an extensive range of h
-
Are Bearing Currents Causing Your Motor Failures? (FA/117-03)
® A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/117-03 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2011 Greenheck Fan Corp. Are Bearing Currents Causing Your Motor Failures? “We just lost
-
MS4120, MS4620, MS8110, MS8120, MS7510, MS7520 Series (#464287 IOM)
Model Volts Running Holding MS4120F1006 120 VAC 35W 10W MS4120F1204 MS4620F1005 230 VAC 35W 10W MS4620F1203 MS7510A2008 24 VAC/VDC 14W 5W MS7510A2206 14W MS7520A2007 16W MS7520A2015 22W MS7520A2205 16W MS7520A2213 22W MS8110A1206 24 VAC/VDC 30W 8W MS8120F1002 24 VAC 45W 10W MS8120F1200 These instruc
-
WD-100 Series
"WD-100 Series Backdraft Damper Horizontal Mount - Vertical Airflow Up Application WD-100 Series January 2024 Standard Frame Material Galvanized steel Frame Thickness 18 ga. (1.3mm) Frame Type No Flange (WD-100) Flange on Discharge (WD-110) Flange on Intake (WD-120) Blade Material Roll formed alumin
-
AFL-501 Product Information
AFL-501 GREENHECK’S Aluminum FEMA 361 Louver PRODUCT INFORMATION Features and Benefits • Ideally suited to protect exterior wall penetrations on FEMA 361 or 320 compliant storm shelters or safe rooms • A ll aluminum construction for superior weatherability - 5 ½ in. deep frame - Inverted V style bla
-
QD Model Replacement Parts List: SP-B50, 70, 80, 90, 110, 150, 200 Replacement Part Numbers Size Motor 115V Power Pack SP-B50-QD 315037 873436 SP-B70-QD 315038 873437 SP-B80-QD 1039948 873438 SP-B90-QD 1039440 873439 SP-B110-QD 1039437 873440 SP-B150-QD 1039438 873441 SP-B200-QD 318872 873442 * Part
-
Quick Start Guide Outdoor Cover (#485552 IOM)
SQ MIXED FLOW OUTDOOR COVER Quick Start Guide Step 1 - Mount Unit to Structure • Place unit in desired location and mount to structure (outdoor units are horizontal base mount only) • Isolation is recommended but not required, please use isolation if ordered Step 2 - Install Ductwork to Fan • Apply
-
Balancing Dampers - Automatic, Manual, Remote
Greenheck Balancing DampersFour Main Types of Balancing DampersRemote BalancingRBD-10RBD-15RBDR-50Manual BalancingMBD-10MBD-15MBDR-50Cable OperatedBTDR-50Sold as AccessoryAutomatic BalancingABDABD-FDABD-TABD-RBABD-Z1ABD-Z2PurposeRegulate flow of airLow-cost optionManual quadrant to set blade positio
-
QD Model Replacement Parts List: SP-A50, 70, 90, 110, 125, 190 Access Door 878053 Plastic Wheel 473303 Standard Grille 484516 Shock Mount Ring (3) 370109 Motor See Chart Venturi Ring 653222 Connector Cover - 656734 Mounting Angle 656912 Duct See Chart Replacement Part Numbers Size Motor 115V Power P
-
Roof Mounted Fans and Gravity Ventilators
April 2024 Selection Guide for Fans Catalog: Motor Starters (00.F&V.1021 R3 4-2024 SN) CENTRIFUGAL EXHAUST Catalog: G and GB (00.F&V.1000 R9 11-2019 IP) CENTRIFUGAL UPBLAST SIDEWALL EXHAUST Catalog: CUBE, CUE, CWB, CW and USGF (00.F&V.1003 R6 8-2019 IP) PROPELLER UPBLAST EXHAUST Catalog: RBU, RBUM
-
Energy Recovery, Make-Up Air, Air Handlers, Fan Coils, Coils
Indicates new or revised literature April 2024 Selection Guide for Energy Recovery, Make-Up Air, Air Handlers, Fan Coils, Coils ENERGY RECOVERY VENTILATORS PRE-CONDITIONERS Catalog: MiniVent, ERV, ERVe, MiniCore, ECV, and ERM (00.TAP.1041 R13 11-2022 SP) WITH COOLING HEATING Catalog: ERCH (00.TAP.
-
Technical Sheet: Northern Light
PRIMARY APPLICATIONS Education Facilities | Automotive Garages or Dealerships Police and Fire Stations | Retail Stores | Restaurants and Bars | Fitness Centers Office Spaces | Warehouses | Distribution Centers | Aviation Facilities Airports Greenheck DC-5 with Northern Light® technology combines the
-
Model TAUD/TAUB (#453905 IOM)
® Document 453905 Models TAUB-CA and TAUB Tube Axial Upblast Fans Tube Axial Upblast Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described.