Search Results

Number of Results: 1545

1 2 3 4 5 Next Page 1 of 31
Results per page:
  • Centrifugal Ceiling Exhaust and Inline Cabinet Fans (Models SP and CSP)

    Centrifugal Ceiling Exhaust and Inline Cabinet Fans Models SP and CSP December 2023 2 Great things come in small packages, as do our SP ceiling exhaust fan and CSP inline cabinet fan models. Be assured when you buy any Greenheck product, it is a quality product at a competitive price. Plus, we guara

  • Performance Coatings

    October 2020 Performance Coatings for Commercial Industrial Fans Bone White GF102 Standard Colors Seven standard colors are available in Hi-Pro Polyester. Desert Sand 033 Hampton Brown GF105 Ivory 031 Concrete Gray RAL 7023 Flat Black 044 Performance Coatings Greenheck offers an extensive range of h

  • Vari-Green Motor and Controls (#473681 IOM)

    "Table of Contents Reference part number listed in chart to locate specific motor information page number. HP Voltage * RPM Range Encl. FLA Control Method Motor Part No. Pg. 1/15 115-120/ 208-230 300-1750 TENV 1.3/0.65 0-5V Only 328447 5 Pot Only 328448 5 1/10 115 300-1725 TENV 1.5 Pot/0-10V 318003

  • Model CUE/CUBE (#471560 IOM)

    ® Document 471560 Model CUE Direct Drive Model CUBE Belt Drive Upblast Centrifugal Roof Exhaust Upblast Centrifugal Roof Exhaust 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, oper

  • Direct Drive, Model SQ

    "Product Specification GuideModel SQ Direct Drive Inline FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the user a limited non-ex

  • QD-Cat_BathandInlineFans

    22 Bath and Inline Fans UL/cUL 507 - E33599 - Ceiling Exhaust Fans Model SP-A390 and smaller and SP-B are UL/cUL Listed for above bathtub/shower with GFCI branch protected circuit. Model SP-C is UL/cUL Listed SP UL/cUL 507 - Cabinet Fans - E33599 Model CSP-A and CSP-B are UL/cUL Listed. CSP Model Be

  • Gravity Ventilators (Models FGI, FGR, GRS, WIH, and WRH)

    Gravity Ventilators Models FGI/FGR, GRSI/GRSR, WIH/WRH Intake and Relief March 2024 2 Models FGI and FGR .................................... 4-7 Dimensions and Performance Data ..............8-13 Specifications ..........................................18 Fabra Hood 4 Designed for intake or relief

  • Model AX

    High Performance Axial Fans Model AX • High Efficiencies • Low Sound December 2023 Page Header 2 Greenheck’s high performance axial fans, Model AX, are direct driven axials designed for inline air ventilation in commercial or industrial buildings. The casing design and construction are well suited t

  • Selection Guide: Fans

    Selection Guide for Fans The Selection Reference Guide aids in selecting the fan model(s) best suited for your application. This color coded guide will direct you to the appropriate Product Binder for the sales catalog. Utility, Centrifugal and Radial Blowers Inline, Ceiling and Sidewall Fans Roof M

  • PLG Belt Drive

    "Product Specification GuideUnhoused Plug, Belt Drive, Centrifugal Fan, Model PLGFacility Services Subgroup: Division 23 (Previously Division 15) ***************************************************************************************************************************Specifier Notes: This product s

  • LabCoat: Corrosion Resistant Coating

    LabCoat™ …a superior coating for superior fan endurance in laboratory exhaust applications Coating quality for corrosive exhausts based on coating thickness is a myth. A thicker coating (greater number of mils) is not necessarily better. Greenheck LabCoat Advantages: • Base material preparation (cle

  • Fan Applications (FA/126-06)

    "A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/126-06 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2006 Greenheck Fan Corp. Fan Applications There are many different types of fans and many

  • Series C Roof Upblast and Sidewall Centrifugal Exhaust Fans (Model CUE, CW, CUBE, CWB, CUBE-HP, CWB-HP, CUBE-XP) (Spanish Version)

    "Marzo 2012 Datos de Funcionamiento Incluidos ® Extractores Centrífugos con Descarga Vertical y Extractores para Muro t""JSF(FOFSBMNFOUF-JNQJPt(SBTBFO3FTUBVSBOUFT t7JFOUPT)VSBDBOBEPTt4JTNPTt$POUSPMEF)VNPt$POUBNJOBOUFT .PEFMPT$6#&$6&$8#$8Z64(' 2 Greenheck Fan Corporation certi

  • Model RV/RVE/RVC (474612 IOM)

    ® Document 474612 Model RV / RVE / RVC Dedicated Outdoor Air Unit Dedicated Outdoor Air Unit 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product describe

  • Direct Drive, AER Condenser

    "Product Specification GuideModel AER (Condenser Fan Variant), Direct Drive Sidewall Mounted Cast Aluminum or Fabricated Steel Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corp

  • Vari-Green Motor

    Vari-Green® Motor EFFICIENT | RELIABLE | CONTROLLABLE ENERGY SAVINGS MAXIMIZE EFFICIENCY ENERGY STAR QUALIFIED Start saving now — with the low-cost, easy to control, electronically commutated (EC) motor that offers high reliability and low maintenance. The Greenheck Vari-Green motor blends technolog

  • Model DGX

    "Product Specification GuideModel DGX – Packaged Make-Up Air Unit with Direct Gas-Fired Furnace and Optional Cooling For Outdoor or Indoor InstallationCSI MasterFormat Category 23 74 XX ******************************************************************************************************************

  • HVAC Control & Balancing Dampers, Models VCD, MBD and RBD

    HVAC Control Balancing Dampers Models VCD, ICD, FBH, FBV, MBD and RBD • Selection • Construction • Performance May 2023 2 Frame Options There are five frame options available: • Channel (standard) - allows damper to be insert mounted into an opening or duct • Single flange or single reversed flange

  • Fan Selection Guide

    Selection Guide for Fans Binder Tab Model Location Mounting Airflow Application Drive Type Impeller Type Performance Outdoor Indoor Roof Curb Base/Floor Hanging Wall Ceiling Mounted Exhaust Supply Reversible Recirculate General/Clean Air Contaminated Air Spark Resistant Grease (UL/cUL 705) Smoke Con

  • Coatings Application Guide

    Coatings Application Guide Commercial and Industrial Fans Page 1 Greenheck offers customers a wide variety of coatings for specific applications. We have developed several coating formulations meeting the requirements for 98% of all HVAC applications, although the information in this paper primarily

  • Linear Slot Diffuser Cross Reference Guide

    "Rev 1, March 2023 ■ Greenheck Fan Corp. ■ For complete product specifications and submittal data, visit us at greenheck.com Linear Slot Diffuser Competitor Cross Reference Guide Base Model Cross Reference Greenheck Model Slot Width Price Titus Krueger Nailor XG-6650 1/2"" SDS50 ML-37 1950 5050 XG-6

  • Coatings for Extreme Applications

    July 2020 Coating for Extreme Applications Hi-Pro Z March 2021 Page Header In 1972, Greenheck took the lead as the first commercial and industrial fan manufacturer to introduce electrostatic powder coatings. Greenheck continues to lead by offering a superior epoxy powder base coat and powder coating

  • Models SQ and BSQ (#472058 IOM)

    ® Centrifugal Inline Fans 1® Document 472058 Model SQ Direct Drive Model BSQ Belt Drive Centrifugal Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the

  • Exhaust Hoods

    PO Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Exhaust Hoods Specification – April 2021 Page 1 of 22 Copyright © 2021 Greenheck Fan Corporation Exhaust Hoods Specification Backshelf Hoods Exhaust Only GHEP GXEP GGEP Wall Style Canopy Hoods Exhaust Only – Single Wall Front GHEW

  • SP-CSP Accessory Finishes

    Roof Jack: RJ-4, RJ-6x9, RJ-10x10 Wall Cap: WC-10x3, WC-8x8, WC-18x8 Wall Louvered Discharge: WL-10x3, WL-18x6 Brick Vent: BEV-808, BEV-128, BEV-157 Wall Louvered Discharge: WL-10x3, WL-18x6 Greenheck offers 27 powder coated finish options for hooded wall caps in the following models: WC-4, WC-6, WC

  • Model SQ Mixed Flow (#484909 IOM)

    ® Square Mixed Flow Inline Fans 1® Document 484909 Model SQ Direct Drive Square Mixed Flow Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d

  • Model AER/BAER (#486298 IOM)

    ® Sidewall Propeller Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.

  • Fabra Hood, Single Section with Birdscreen, throat length less than or equal to 72 inches (#471321 IOM)

    "® Fabra Hood Gravity Ventilator 1® Document 471321 Model FGI and FGR with Birdscreen Fabra Hood Gravity Ventilator Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain

  • SEBR-40 Series

    The SEBR-40 series is an eccentrically pivoted backdraft damper for low velocity systems. SEBR-40 series is a horizontally mounted damper and designed to allow vertical airflow down and prevent reverse airflow. On-blade counterweights are provided to fine tune start-to-open and full open blade opera

  • Electrical Accessories

    Speed Controls 385031 Speed controls may be used on model SP and CSP fans for manual adjustment of the fan’s performance (for final system balancing) or to control the fan’s output in confined spaces, such as conference or meeting rooms. The fan can be adjusted to 60% of design airflow using a speed

  • Inline, Ceiling and Sidewall Fans

     Indicates new or revised literature May 2024 Selection Guide for Fans  Catalog: Motor Starters (00.F&V.1021 R3 4-2024 SN) Catalog: Fan Monitoring System (00.CVI.1032 R1 12-2014 IW) Catalog: Flow Monitoring System, Sure-Aire™ (00.CVI.1009 R7 4-2019 SP) CEILING, CABINET INLINE Catalog: Models SP an

  • Microprocessor Controller MUA v2.60 (#483235 IOM) January 2018

    "® Document 483235 Microprocessor Controller for Make-Up Air Products Microprocessor Controller for Make-Up Air Products 1® Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or ma

  • Gravity Ventilator, Model FGI

    "Product Specification GuideModel FGI Fabra Hood Relief Gravity VentilatorFacility Services Subgroup: Division 23 Section 23 37 23 ************************************************************************************************************************ Specifier Notes: This product specification guid

  • Understanding High Wind and Seismic Approval Programs

    When designing a building, design engineers must consider building resiliency and the types of natural events the building must withstand, including high wind and seismic events. In doing so, engineers should be aware of these two approval programs to aid in proper HVAC product selection: Miami-Dade

  • Cross Reference Guide

    *Denotes not direct equivalent. © 2023 Greenheck Fan Corp. For product specifications and submittal data, visit us at greenheck.com • Rev 3 November 2023 DIFFUSERSGRILLESATU HLC XG-TH-500 Nailor: 3001/30RW/30RE Price: SDV Titus: ESV XG-DD-500 Nailor: 3210 Price: DDV Titus: EDV XG-DH-500 Nailor: 3240

  • Model ERCH

    "Product Specification GuideGreenheck Model ERCH –– Packaged Air-to-Air Energy Recovery Units with Optional Heating and/or CoolingFor Outdoor or Indoor InstallationCSI MasterFormat Category 23 XX XX (Greenheck suggests the use of category # 23 72 23) *************************************************

  • Direct Drive, Model AER

    "Product Specification GuideModel AER, Direct Drive Sidewall Mounted Propeller Fan Facility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes th

  • Model SQ Direct Drive Square Mixed Flow Inline Fans (#485448 IOM)

    ® Square Inline Mixed Flow Fans 1® Document 485448 Model SQ Direct Drive Square Inline Mixed Flow Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d

  • Multiblade Fire Dampers and Combination Fire Smoke Dampers (#481318 IOM)

    "® Multi-Blade Fire and Combination Fire Smoke Dampers 1® Document 481318 Multi-Blade Fire and Combination Fire Smoke Damper DFD-xxx, DFDAF-xxx, FSD-xxx, FSD-xxxV, SEDFD-xxx, SEFSD-xxx and SSFSD-xxx 11⁄2 and 3 Hour Fire and Combination Fire Smoke Dampers Installation, Operation and Maintenance Manua

  • SP-CSP Accessory Finishes

    Roof Jack: RJ-4, RJ-6x9, RJ-10x10 Wall Cap: WC-10x3, WC-8x8, WC-18x8 Wall Louvered Discharge: WL-10x3, WL-18x6 Brick Vent: BEV-808, BEV-128, BEV-157 Wall Louvered Discharge: WL-10x3, WL-18x6 Greenheck offers 27 powder coated finish options for hooded wall caps in the following models: WC-4, WC-6, WC

  • Models Vektor-HS, Vektor-MS and Vektor-CS

    Laboratory Exhaust Systems Vektor ®-HS, Vektor ®-MS and Vektor ®-CS with Variable Geometry Nozzle September 2017 2 2 Vektor ®-HS, Vektor ®-MS and Vektor ®-CS Vektor-HS, Vektor-MS and Vektor-CS are Listed for Electrical UL/cUL 705 File no. 40001 Vektor Variable Geometry Nozzle Patents Manufactured by

  • Vertical Fan Coil Units (Model VFC)

    "Product Specification GuideModel VFC – Section 15700 - Vertical Fan Coil Units ************************************************************************************************************************Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan C

  • Direct Drive, Model G

    "Product Specification GuideModel G Direct Drive Roof Downblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************ Specifier Notes: This product speci

  • EC Motor Fundamentals: Choosing the Right Motor—EC versus Belt Drive

    New developments in EC motor technology and a growing list of benefits make EC motors attractive options in fan applications. But do these benefits make traditional belt drives obsolete? Let’s consider why customers select EC motors. All motors in fan equipment have two magnetic fields located in th

  • Hooded Propeller Roof Fans (Model RE2/RS2/RCE3/RCS3/RBE/RBS/RBCE/RBCS/RBF/RBCF/RPDR/RPBR/RPDRF/RPBRF)

    Hooded Roof Propeller Fans Belt and Direct Drive Exhaust, Supply and Reversible February 2024 2 Greenheck Fan Corporation certifies that the RE2, RCE3, RS2, RCS3, RBE, RBCE, RBS, RBCS, RBF and RBCF models shown herein are licensed to bear the AMCA Seal. The ratings shown are based on tests and proce

  • Model G/GB (#479822 IOM)

    "Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with inst

  • Model IP (#463687)

    ® Industrial Process Fans 1® Document 463687 Model IP Industrial Process Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yoursel

  • Models QEI and QEID

    February 2022 Mixed Flow Fans Models QEI, QEID Quiet, Efficient Tubular Inline 2 Certifications UL/cUL Listed Power Ventilator UL/cUL File E40001 UL/cUL 762 Power Ventilators for Restaurant Exhaust Appliances UL/cUL File MH11745 UL/cUL Power Ventilators for Smoke Control Systems UL/cUL File MH17511

  • AMCA & Greenheck

    AMCA Greenheck for Vektor Laboratory Exhaust Summary of AMCA Standards and Certification Programs AMCA 210 - Fan Performance Test Standard AMCA 211 - Certified Fan Performance Ratings Program AMCA 260 - Induced Flow Test Standard Certified Fan Performance Ratings Program AMCA 300 - Sound Testing Sta

  • ESU-153

    "Application and Design ESU-153 is a thinline stationary louver commonly used for interior or exterior applications where high free area and low airflow resistance is required. The narrow depth makes this product ideal for installation into curtainwalls, windows, or as air conditioning grilles. Stan

1 2 3 4 5 Next Page 1 of 31
Results per page: