Search Results
Number of Results: 1444
-
Vari-Green Drive
Vari-Green® Drive ENERGY | CONTROL | INTEGRATION Designed from the Ground Up Greenheck’s Vari-Green Drive® has been custom designed to offer the same benefits as Vari-Green technology for use in three phase applications while supporting the reduction in operating costs and maximizing the efficiency
-
November 2021 Greenheck HVAC University Classes
HVAC University Course Descriptions Classes • November 2 – Proper Application and Specification of Ceiling Radiation Dampers and Ceiling Radiation Damper- Ceiling Exhaust Fan Combinations • November 3 – Make-Up Air Ventilation • November 4 – COVID Mitigation Strategies Utilizing HVAC Systems • Novem
-
ESD-635HP
ESD-635HP Stationary Louver, Drainable Blade Extruded Aluminum ESD-635HP August 2023 Document Links Louver Finishes Colors Louver Product Selection Guide Louver Products Catalog Louver Warranty Statement Options and Accessories • Bird Screen • Blank Off Panels • Extended Sill • Filter Rack/Filter •
-
Wind Driven Rain Testing for Louvers (LA/103-19)
"P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2020 Greenheck Fan Corp. ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Louver Application LA/103-19 Wind Driven Rain Testing for Louvers Different regions of t
-
India Business Unit Directory
Product Support Directory Greenheck India Greenheck India Fans GIN.Application@greenheck.com Centrifugal Fans CDB-100 CDB-200 CDB-300 CSB Inline Fans BSQ-M SQ-M Jet Fans GJ High Volume Low Speed Fans DS-M Fume Exhaust Fans FJ-M Plenum Fans APM-M Vane Axial Fans RA Series (RA and RA-3) Wall Mounted F
-
Single/Three Phase Vari-Green Motor Quick Start Guide (#484390 IOM)
Quick Start Guide Single/Three Phase Vari-Green® Motor Vari-Green Motor Quick Start Guide When delivered, the Vari-Green Motor is preprogramed to run from either an on-board dial or a 0-10 VDC control signal. A 0-1.99 Volt control signal will be received as a “stand-by” command. A run command is ack
-
ESD-635PD
Application and Design ESD-635PD is a gravity intake or exhaust louvered penthouse. Model ESD-635PD incorporates high performance horizontal drainable style blades. Meets the performance requirements established by the Florida Building Code and Miami-Dade County. Tested in accordance with and passes
-
BTDR-50 (#486079 IOM)
® BTDR Series 1® Document 486079 BTDR Series Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all saf
-
EHH-601D, Flange/Sleeve Installation (#474641 IOM)
® EHH-601D Flange/Sleeve Installation 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety
-
Vari-Green Drive, Model 100
"Product Specification GuideVari-Green Drive – Model 100 Vari-Green Drive to be a factory mounted and wired variable frequency drive compatible with induction and permanent magnet motors. Drive shall be factory programmed to match the characteristics of the fan and motor on which it is installed. Op
-
Automatic Balancing Dampers Catalog
Automatic Balancing Dampers Model ABD Application and Selection Guide September 2022 Page Header Page Header 2 2 2 Traditional Balancing System With Pressure Fluctuations Balanced System Stand-alone balancing dampers cannot adjust to changes in pressure resulting in incorrect airflows. The consequen
-
Models DG and DGX Direct Gas-Fired Make-Up Air
March 2018 Direct Gas-Fired Make-Up Air Models DG and DGX Commercial, Industrial and Kitchen Applications • 800 - 48,000 cfm • 4 in. wg External Static Pressure • Direct Gas-Fired Heating • Optional Cooling - Packaged DX (2.5 to 16 tons) - Split DX - Chilled Water - Evaporative Cooling • Supply Fan
-
Grille Options
1 1 4 1 8 Listed Size Listed Size - 1 2 .666 Listed Size + 2 Vertical Deflection Blades 1 15 16 0.666 3 4 3/16 Diameter Hole (Countersunk) Mounting Holes Face View - Vertical Blades .6665 32 1 1 4 Listed Size - 1 2 Listed Size 17 8 Listed Size + 2 Horizontal Vertical Deflection Blades Mounting Holes
-
Model MSX Make-Up Air Unit
Modular Make-Up Air Unit Model MSX Commercial, Industrial, and Kitchen Applications May 2024 2 Applications Product Overview Model MSX is an ideal make-up air unit where gas-fired heating is not desired or available. The flexible design offers coil heating and/or cooling options with airflow capacit
-
Vari-Green Drive Model 100+ (#481200 IOM)
"® Document 481200 VGD-100+ Vari-Green® Drive Vari-Green Drive 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others
-
"AFJ-801 (8"" Frame, J-Blade)"
AFJ-801 Acoustical Louver, J Blade Formed Aluminum Standard Construction Frame Heavy gauge formed aluminum, 8 in. (203 mm) x 0.080 in. (2 mm) nominal wall thickness Blades J style, heavy gauge formed aluminum, 0.080 in. (2 mm) nominal wall thickness, positioned 45º on approximately 5 in. (127 mm) ce
-
Quick Start Guide Isolator Mounting (#469092 IOM)
SQ AND BSQ ISOLATOR MOUNTING Quick Start Guide NOTE: SQ and BSQ centrifugal mounting information on reverse side Mixed Flow Fan - SQ Isolator Mounting Move SQ mixed flow fan to the desired location and determine the position in which the unit is to be mounted: • For horizontal mount applications (ex
-
Model USF (#479870 IOM)
® Universal Single Width Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety informat
-
Temperature Control Package v2.0 (#461468 IOM)
Part # 461468 Installation, Operation, and Maintenance Manual Temperature Control Package Models ERH, ERCH, and ERT WARNING Disconnect and secure all electrical power to the “OFF” position on the unit prior to inspection or servicing. Failure to comply with this safety precaution could result in ser
-
A Guide to Explosion Resistant Disconnect Switches for Ventilation Products (FA/107-00)
product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/107-00 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399® Copyright ' 2000 Greenheck Fan Corp. A guide to explosion resistant disco
-
"FSJ-602 (6"" Frame, J Blade)"
FSJ-602 Stationary Louver, J Blade Galvanized Steel Standard Construction Frame Galvanized steel, 6 in. (152 mm) x 16 gauge wall thickness Blades J style, 20 gauge galvanized steel wall thickness, positioned 45º on approximately 5.5 in. (140 mm) centers Louver Depth 6 in. (152 mm) Construction Mecha
-
Model SP and CSP Options and Accessories
® Model SP and CSP Options and Accessories 00.F&V.NB012 R1 5-2019 Copyright © 2019 Greenheck Corporation ® P.O. Box 410 • Schofield, WI 54476 • Phone: (715) 359.6171 • greenheck.com Grille Mounted Humidity/Motion Combination Sensor with Time Delay Grille Mounted Motion Sensor with Time Delay Integra
-
Wall Bracket (#483966 IOM)
Wall Bracket 1 Document 483966 Wall Bracket Centrifugal Upblast Exhaust, Sizes 060-300 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protec
-
Vari-Green Control - Indoor Air Quality (VOC)
"Product Specification GuideVari-Green Control – Indoor Air Quality – VOC (Volatile Organic Compound) Control to be a packaged Indoor Air Quality control designed to regulate fan speed based on level of VOC concentration in a space. Control shall include a Proportional Integral Derivative (PID) feed
-
AMS
W H dimension furnished approximately 1⁄4 in. (6mm) undersize. Rendering shown with flange on both sides. Size Limitations Features Control Options • Factory supplied 0-10 VDC pressure transducer • Clean wrap • Retaining Angle Note: On sizes with a width greater than 48 inches (1219mm) or height gre
-
HB-XX Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel HB-xx0 Series Backdraft DampersFacility Service SubGroup: Division 23 HVAC (Previously Division 15) ************************************************************************************************
-
Weatherhood (#472040 IOM)
® Weatherhood 1® Assembly and Installation Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with th
-
WDR-53
WDR-53 Round Backdraft Damper Application WDR-53 January 2024 Model WDR-53 is a round backdraft damper that can be mounted horizontally for vertical up or down airflow. This model can also be mounted vertically for horizontal airflow. Standard Optional Frame Material Galvanized Steel Frame Thickness
-
Kitchen Ventilation Systems
Kitchen Ventilation Systems Commercial Kitchen Ventilation Hoods, Filters, External Supply Plenums and Accessories August 2020 2 Filtration Options Industry-leading grease extraction filters for Grease Hoods Type I to match your restaurant needs. Page 3 Grease Hoods Type I Used over cooking equipmen
-
Smoke Detector DUCT SD
"The primary purpose of duct smoke detection is to prevent injury, panic, and property damage by reducing the spread (recirculation) of smoke. The detector samples air currents passing through a duct and gives dependable performance for management of smoke and combination fire smoke dampers. Duct sm
-
MBDR-50
MBDR-50 Manual Balancing Damper Round Diameter Minimum Maximum in. (mm) 4 in. (102) 24 in. (610) Options and Accessories • 11⁄2 in. (38mm) stand off bracket (with extended pin) to accommodate for the thickness of external duct insulation • 2 in. (51mm) stand off bracket • Cable Operator • Round Ceil
-
Exhaust Hoods
PO Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Exhaust Hoods Specification – April 2021 Page 1 of 22 Copyright © 2021 Greenheck Fan Corporation Exhaust Hoods Specification Backshelf Hoods Exhaust Only GHEP GXEP GGEP Wall Style Canopy Hoods Exhaust Only – Single Wall Front GHEW
-
Adjustable Louvers - Models EAD and EAH (#486264 IOM)
® Adjustable Models 1® Document 486264 Adjustable Louvers Models EAD-632W, EAD-635, EAD-401, and EAH-690 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product
-
SSDFD-350
Model SSDFD-350 is a dynamic rated fire damper approved for use in walls and partitions with fire resistance ratings of 3 hours or more. This model carries a 3 hour UL 555 fire damper label and is dynamic rated for use in HVAC systems that are operational in the event of a fire. * These dimensions a
-
SMD-401EF Smoke Damper Application SMD-401EF May 2024 Model SMD-401EF is a class I leakage rated smoke damper with extruded aluminum blades and frame. High strength, streamlined extruded airfoil blades ensure the lowest resistance to airflow in HVAC systems. This model may be installed vertically (w
-
SSDFD-150
Model SSDFD-150 meets the requirements for fire dampers established by: National Fire Protection Association (NFPA Standards 80, 90A 101) Underwriters Laboratories Standard 555 (Listing #R13317) IBC International Building Codes California State Fire Marshall (Listing #3225-981:102) * These dimension
-
FSDR-511
"Diameter Minimum Size Maximum Size Inches 6 24 mm 152 610 *Dimensions furnished approximately 1⁄8 in. (3mm) undersize. Model FSDR-511 is a combination fire smoke damper with round style blades. The FSDR-511 is qualified to 4,000 fpm (20.3 m/s) and 4 in. wg (1kPa) for operation and dynamic closure i
-
DFD-350
W H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable)Blade stack W H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable)Blade stack See complete marking on product. UL 555 Classification R13
-
See complete marking on product. UL 555 Classification R13317 TYPE A W H * OH W TYPE B HORIZONTAL MOUNT Stainless Steel Closure Spring Fusible Link (replaceable) VERTICAL MOUNT VERTICAL MOUNT H H Blade Stack 2 3/16 in. (56 mm) 2 3/16 in. (56 mm) “K”side TYPE A W H * OH W TYPE B VERTICAL MOUNT VERTIC
-
Model DFD-150X Series Dynamic Fire Damper with Integral Sleeve 11⁄2 Hour Fire Resistance Rating Application DFD-150X Series May 2024 H K Damper Location W C L Damper Fram Sleeve C L Damper Frame Damper Overall Sleeve Length 12 in. (305 mm) = DFD-150X12 16 in. (406 mm) = DFD-150X16 VERTICAL MOUNT Fus
-
The CRD-1WJ is a UL classified ceiling radiation damper for installation in wood joist construction with ratings up to an one hour. The CRD-1WJ provides the ceiling radiation damper installed in an insulated steel enclosure. The damper is positioned in the enclosure to accomodate 11⁄2 in. (38mm) gri
-
Resettable Link with Open Close Indicator (RRL/OCI)
Copyright © 2024 Greenheck Fan Corporation RRL/OCI Option, R8, April 2024 Greenheck Fan Corporation reserves the right to make product changes without notice. RRL/OCI Resettable Link Option with Blade Indicator for Combination Fire Smoke Dampers Application The RRL/OCI is a closure and position indi
-
DFD-110
Ratings Construction UL 555 Fire Resistance Fire Rating: 11⁄2 hours Velocity 4000 fpm (20.3 m/s) vertical mount only, up to 24 in. x 24 in. (610mm x 610mm); 2000 fpm (10.2 m/s) vertical or horizontal mount all sizes Pressure Maximum: 4 in. wg (1 kPa) Construction Standard Optional Frame Material Gal
-
Temperature Limited Override (TOR)
The TOR is a closure and position indication device for combination fire smoke dampers. The TOR assembly includes two electric sensors (thermostats) with different fixed temperature settings that can be wired in series with the damper’s actuator. The primary sensor is selected with the lower tempera
-
rrl_submittal_R12-April2022
The RRL Option replaces the fusible link on a combination fire smoke damper with an electric sensor (thermostat). The sensor has a fixed temperature setting (usually 165° F [74°C]) and performs the same function as the fusible link that it replaces. The sensor interrupts power to the actuator and th
-
SSFSDR-511
"Model SSFSDR-511 is a combination fire smoke damper constructed out of 304 stainless steel with round style blades. The SSFSDR-511 has been qualified to 4,000 fpm (20.3 m/s) and 4 in. wg (1 kPa) for operation and dynamic closure in emergency fire smoke situations. Model SSFSDR-511 meets the require
-
Diameter Minimum Size Maximum Size Inches 4 24 mm 102 610 Size Limitations 63⁄8 in. (162mm) Diameter dimension is furnished approximately 1⁄8 in. (3mm) undersize. Model RBDR-50 is a round remote powered balancing damper designed to regulate the flow of air in a HVAC system. This balancing damper is
-
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2024 Greenheck Fan Corp. Fan Application FA/132-24 Coatings Application Guide - Commercial and Industrial Fans Greenhe
-
Standard Optional Frame Material Galvanized Steel Frame Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1 in. (127mm x 25mm) Channel Blade Material Galvanized steel Blade Thickness 16 ga. (1.5mm) Blade Type 3V Blade Operation Opposed Parallel Axles Integral ½ in. (13mm) dia. Axle Bearings Synthetic (ace
-
RBD-10 Remote Balancing Damper Model RBD-10 is a remote powered balancing damper designed to regulate the flow of air in a HVAC system. This balancing damper is ideal for applications where it is difficult to get access to manually adjust the dampers and balance the airflow. The ‘EZ Balance’ hand he