Search Results
Number of Results: 1479
-
Microprocessor Controller TAP v2.40 (#481941) October 2016 (RVE, ERCH-01, ERT-01)
"® Document 481941 Microprocessor Controller for Tempered Air Products Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and ot
-
Vektor-ERS M Series
"P.O. Box 410Schofield, WI 54476Phone: 715.359.6171www.greenheck.comProduct Specification GuideAddendum Specification, Model Vektor-MD, MH or MS, Vektor Energy Recovery SystemFacility Service Subgroup: Division 23 HVAC (previously Division 15) ********************************************************
-
"ESD-403 (4"" Frame, Drainable Blade)"
ESD-403 Stationary Louver, Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Drainable design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned
-
Vari-Green Motor
"Product Specification GuideVari-Green Control – EC Motor Motor to be an electronic commutation (EC) motor specifically designed for fan applications.AC induction type motors are not acceptable. Examples of unacceptable motors are: Shaded Pole, Permanent Split Capacitor (PSC), Split Phase, Capacitor
-
Direct Drive, Model RC-3
"Product Specification GuideModefl RC-3 Direct Drive Hooded Roof Cast Aluminum Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation auth
-
"ESK-402 (4"" Frame, K Blade)"
ESK-402 Stationary Louver, K Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades K style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 37º and 45º on a
-
KSF (#457646 IOM)
Installation, Operation, and Maintenance Instructions for Untempered - Make-Up air Units Part # 457646 August 2010 Warning!! Improper installation, adjustment, alteration, service or maintenance can cause property damage, injury or death. Read the installation, operating, and maintenance instruction
-
Balance, Vibration, and Vibration Analysis (FA/108-00)
Balance, Vibration, and Vibration Analysis There are many factors that can have a substantial effect on the vibration level of air movement equipment; such as wheel balance, rotational speed, drive components, motor operation and wiring. Providing equipment that operates well within acceptable vibra
-
Greenheck Introduces Residential Energy Recovery Ventilators For Multifamily Buildings
Greenheck’s new high-performance residential energy recovery ventilators (ERVs) provide balanced ventilation that improves energy efficiency and ensures multifamily projects meet code and exceed indoor air quality expectations. Four models are available with a variety of options and accessories and
-
HVAC Coils IOM
" P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Installation, Operation Maintenance Manual Water Coils • Chilled Water • Hot Water Steam Coils • Standard Steam • Steam Distribution (Non-Freeze) Refrigerant Coils • Condenser Coils • DX Coils (Evaporator) • Heat Reclaim Mainte
-
New XG-AFL Series Linear Diffusers from Greenheck
Greenheck's XG-AFL Series of architectural high-capacity linear slot diffusers are designed for ceiling and sidewall installation in variable volume or constant volume air distribution systems. Available in single-section lengths up to 96 inches with one or two slots, versatile XG-AFL Series diffuse
-
TCB TCBRU TCBRS Belt Drive
"Product Specification GuideModel Commercial Tubular Centrifugal FansFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification gu
-
Models RSF (#479826 IOM)
"Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with inst
-
Controls
Kitchen Ventilation Systems Controls October 2020 2 Overview New Greenheck controls give you a simple, efficient way to operate and oversee your entire kitchen ventilation system. This control system features intuitive full-color touchscreen technology and simplified tool-free interface mounting wit
-
Mitigating The Risk of COVID-19 and Improving Indoor Air Quality In Schools
-
Warehouse Space Heating Selections
Warehouse Heating Design with GreenheatJennifer Butina – Application Engineer IITaylor Dane – Principal Application EngineerWhat is “Greenheat”?Model DGX make-up air units optimized for space heatingDirect gas fired heating (92% efficient)100% outside air140F max temp rise and leaving air tempFixed
-
QD-Cat_RoofandSidewallMountedFans
4 Roof Sidewall Mounted Model G Direct Drive and GB Belt Drive Centrifugal downblast fans are designed for clean air exhaust applications requiring roof mounting. Quick Delivery / Quick Build Performance G capacities range from 50 to 6,600 cfm and 2.75 in. wg of static pressure. GB capacities range
-
Model G/GB (#471558 IOM)
® Downblast Centrifugal Roof Exhaust 1® Document 471558 Model G and GB Downblast Centrifugal Roof Exhaust Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the produc
-
Round Smoke
" P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.comProduct Specification GuideModel SMDR Series Round Smoke DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ************************************************************************************************
-
Adjustable Roof Curbs (#483836 IOM)
Dimensions in Inches Fits Fan Models 12 inch High Curb Outside Sq. Dim. Inside Sq. Dim. Weight Lbs. GPIA- 23.5-32G12-G 231⁄2 – 32 191⁄2 – 28 58 RE-20, RBE-20, RCE3-20, RBCE-20, RBS-20, RCS3-20, RBCS-20, RBF-20, RBCF-20, RDU-20, RBU-20, RBUMO-20 GPIA- 32.5-41G12-G 321⁄2 – 41 281⁄2 – 37 74 RE-24, RBE-
-
Model ERV
"Product Specification GuideGreenheck Model ERV –– Energy Wheel Air-to-Air Energy Recovery VentilatorFor Outdoor or Indoor InstallationCSI MasterFormat Category 23 XX XX (Greenheck suggests the use of category 23 72 13) ********************************************************************************
-
Models DG, DGX, TSU and VSU Direct Gas-Fired Make-Up Air
Direct Gas-Fired Make-Up Air Models DG, DGX, TSU and VSU Industrial, Manufacturing, Warehouse and Kitchen Applications May 2024 2 Models DG and DGX Setting the Industry Standard for Make-Up Air Model DG • 800 to 6,900 cfm and up to 3 in. wg • Cost-effective unitary housing construction for budget-se
-
HVAC University Course Descriptions
1 HVAC University Course Descriptions Classes • October 5 – HVLS Fan Design, Application and Specification • October 6 – Ventilation Strategies Utilizing Ceiling Exhaust and Bathroom Exhaust Fans to Meet Indoor Air Quality Requirements • October 7 – Life Safety Dampers • October 12 – Air-to-Air Ener
-
Microprocessor Controller MUA v2.50 (#482640) May 2017
"® Document 482640 Microprocessor Controller for Make-Up Air Products Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and oth
-
TCB w UL-762, Belt Drive
"Product Specification GuideModel TCB-UL762 Commercial Tubular Centrifugal FanFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specifi
-
Penthouse Elevator Vent, Model PEV
Application and Design The PEV-400 Penthouse Elevator Vent is a gravity ventilator penthouse with three sides fabricated of Greenheck’s ESJ-401 stationary louver model. A smoke damper with a 120 volt actuator and OCI (Open Closed Indicator) is located in the throat of the unit. The unit is shop asse
-
FSL-401
Application and Design FSL-401 is a sand louver designed to protect air intake and exhaust openings in building exterior walls from wind-driven sand. Design incorporates vertical sightproof blades to separate sand from the air stream which is than channeled out at the sloped sill. The FSL-401 is not
-
TBI-CA Belt Drive
"Product Specification GuideModel Tube Axial Inline Belt Drive FansFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification guid
-
Model DDF (#486130 IOM)
® Directional Destratification Fans 1® Document 486130 Model DDF Directional Destratification Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product descr
-
Grilles, Registers, Diffusers FAQ Sheet
FAQ SHEET December 2021 Does Greenheck offer any stainless steel products? Yes, Greenheck offers a full range of stainless steel products for a variety of applications. Does Greenheck offer custom colors, and if so, what is the cost for custom colors? Yes, however there is a setup charge and we will
-
Air Terminal Units FAQ Sheet
FAQ SHEET December 2021 Can we factory-mount controls from any controls manufacturer? Yes, we can mount controls from any manufacturer. However, in rare instances the standard enclosure is too small for large controllers, so there would be additional charges required for an oversized control enclosu
-
Gravity Ventilator, Model GRSI
"Product Specification GuideModel GRSI Spun Aluminum Intake Gravity VentilatorFacility Services Subgroup: Division 23 Section 23 37 23 ************************************************************************************************************************Specifier Notes: This product specification
-
HBS Series (#474916 IOM)
Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Damp
-
Miami-Dade/Florida Louver Products Reference Chart
Model Name Max. Wind-load Construction Description Dimensions – inches (mm) AMCA Certifications AMCA Listed Miami-Dade County, FL NOA No. Florida Product Approved No. Florida Test Protocols Minimum Opening Maximum Section Maximum Opening Dimensions – inches (mm) Miami-Dade Approved Louvers and Penth
-
"EHH-601PD (6"" Frame, Horizontal Blade)"
Application and Design EHH-601PD is a gravity intake or exhaust louvered penthouse. Model EHH-601PD incorporates high performance horizontal wind-driven rain style blades for maximum protection against wind-driven rain. Meets the performance requirements established by the Florida Building Code and
-
MBD Accessories
Cable Operator Cable operator is a worm gear unit to manually control balancing dampers from a remote location. The cable operator will come factory installed on the MBDR-50 and shipped loose on the MBD-10 and MBD-15. Round Ceiling Cup A galvanized steel mounting bracket for cable support with a UL9
-
Grease Hood Options - Single Island
August 2020 Grease Hoods – Type I Single Island Hood Options and Accessories External Supply Plenum - Greenheck offers several arrangements to supply air back into the kitchen space uniformly. External plenums positioned at or near the exhaust hoods are the best alternative to integral supply plenum
-
Fume Exhaust and Vektor Laboratory Exhaust
Indicates new or revised literature February 2023 Selection Guide for Fans Catalog: AMCA and Greenheck (00.LAB.1000 R3 10-2011 RG) FUME EXHAUST PRODUCTS Catalog: FumeJet™ Exhaust Systems (00.LAB.1019 R4 4-2022 SP) Catalog: GreenJet® Transfer Fans (00.LAB.1020 R1 4-2018 RG) VEKTOR® LABORATORY EXH
-
HCDR-350
J D* F 6 in. Model HCDR-350 is a heavy duty round industrial control damper with a flanged style frame. It is designed to control airflow and provide shut off in HVAC or industrial process control systems. A variety of optional features allows the model HCDR-350 to be tailored to the application. *
-
HVLS - High Volume Low Speed Fans (FA/129-19)
® A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/129-19 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2019 Greenheck Fan Corp. HVLS – High Volume Low Speed Fans What is an HVLS fan? The high
-
Warranty Statement for Maintenance – Protecting and Repairing the Finish
P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Protecting and Repairing the Finish These recommendations are intended to assist architects, contractors, owners, building managers etc., who are concerned with the care and maintenance of painted and/or an
-
Heavy Duty and Industrial Control Dampers - HB, HPR, HCD, HSD, & HTD Series
"April 2022 Heavy-Duty/Industrial Dampers HB, HBR, HBS, HBT, HBTR, HCD, HCDR, HPR, HSV, HSVR, HTD, HTG, HTGR, and HTOD Series 2 Page Header Page Header Greenheck dampers bring the same quality engineering and manufacturing that has earned the company its position as an industry leader. Aggressive re
-
Microprocessor Controller Start-Up Guide v3.0 (#469710 IOM)
® UNIT START COMMAND: For manual operation jumper R to G on unit (BMS or Time Clock – refer to Controller IOM) The controller will display a Start-Up screen that shows the program version along with the specifi c code for the unit. This code should be verifi ed with the “DDC Setup Code” on the unit’s
-
"AFJ-601 (6"" Frame, J-Blade)"
AFJ-601 Acoustical Louver, J Blade Formed Aluminum Standard Construction Frame Heavy gauge formed aluminum, 6 in. (152 mm) x 0.080 in. (2 mm) nominal wall thickness Blades J style, heavy gauge formed aluminum, 0.080 in. (2 mm) nominal wall thickness, positioned 45º on approximately 5 in. (127 mm) ce
-
International Warranty Statement
Revision 1.9.2024 International Warranty Statement Warranty Greenheck warrants our manufactured equipment to be free from defects in material and workmanship for a period of 12 months from the date of installation/commissioning or 18 months from the date of shipment, whichever occurs first. Any unit
-
BTDR-50
BTDR-50 Bowtie Damper Application BTDR-50 January 2023 Model BTDR-50 is a cable operated radial blade balancing damper (also known as bowtie damper) that is designed for easy airflow adjustment at an air outlet or plenum neck. This damper is ideal for applications where it is difficult to get access
-
QD-Cat_Louvers
"Louvers Stationary Louvers Stationary extruded aluminum louvers are used in applications that require intake and exhaust ventilation with moderate protection from rain and weather infiltration. Non-drainable and drainable models available. Model Best Available Program Recessed Mullion Stationary Lou
-
Propeller Hooded Roof Fans - Series A (Model AE/AS)
Propeller Hooded Roof Fans Series A - Model AE and AS Exhaust and Supply Fans April 2016 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 Model AE and AS Propeller Fans Table of Contents Standard Construction Features ...............4 Options and Accessories.....................5 Typical Installation ...
-
HCD-120 and HCD-220
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification Guide Model HCD-120 and HCD-220 Control DampersFacility Service SubGroup: Division 23 HVAC (Previously Division 15) *******************************************************************************************
-
® Axial Condenser Fans 1® Document 485486 Models ARC and AER-Condenser Axial Condenser Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. P