Number of Results: 54
A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product. 7 in. height
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
Greenheck's Utility Distribution Systems (UDS) provide flexible, convenient and safe utility connections for commercial cooking operations while saving installation time in the field. Factory-built systems offer a cost-effective way to replace contractor built utilities in walls which require a lot
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange