Number of Results: 56
Model DFDR-510 is a round fire damper for use in walls, floors, and partitions with fire-resistance ratings less than three hours. Dynamic-rated-fire dampers are in HVAC systems that remain operational in the event of a fire. Pressure: Up to 4 in. wg Velocity: Up to 2000 fpm Temperature: Up to 286°
Model SBS is a belt drive propeller fan, specifically designed for wall-mounted applications, supplying clean air. These units feature fabricated steel propellers. 300 to 86,850 cfm Up to 1.0 in. wg.
The SBCS is a belt drive propeller fan, designed for wall-mounted applications supplying clean air. Units feature fabricated cast aluminum airfoil blades and hubs. 12,750 to 87,000 cfm Up to 1.0 in. wg.
Direct drive fans with expanded performance range specifically designed for wall mounted clean air applications. Units feature cast aluminum airfoil or fabricated steel blades and hubs. Available in a full range of sizes between 20 and 60 inches. 250 to 78,600 cfm Up to 3.4 in. wg.
Model SS is a direct drive propeller supply fan designed for clean air, wall mount applications. The SS features fabricated steel or aluminum propellers. 100 to 7,100 cfm Up to 0.75 in. wg.
The BAER is a belt driven propeller fan, designed for expanded performance in wall mounted clean-air applications. Units feature cast aluminum airfoil or fabricated steel blades and hubs. The BAER features a standard belt-tensioning system and is available in sizes between 24 and 48 inches. 300 to