ATR
A canted, sound attenuated roof curb for use on flat roofs where the curb body is recessed into the roof achieving a lower overall height. Includes a wood nailer for the attachment of roofing material. The cant aides in the transition of roofing material. 18 or 24 in. heights 1 1/8 in. flashing fla