Number of Results: 57
Model EAD-635 is an adjustable extruded aluminum louver with drainable style blades. When in the open position this louver functions as a conventional louver while providing tight shut off from air and other elements when in the closed position. This product is most often provided with factory-moun
Model EAD-632W is an adjustable extruded aluminum louver with drainable style blades. When in the open position this louver functions as a conventional louver while providing tight shut off from air and other elements when in the closed position. This product is most often provided with factory-mou
Model EAD-401 is an adjustable extruded aluminum louver with drainable style blades. When in the open position this louver functions as a conventional louver while providing tight shut off from air and other elements when in the closed position. This product is most often provided with factory-moun
Gravity ventilators designed for relief applications with natural gravity or negative pressure systems. Units feature a low-silhouette, fabra hood-style housing. 0 to 96,800 cfm Up to 0.3 in. wg.
Gravity ventilators designed for intake applications with natural gravity or negative pressure systems. Units feature a low silhouette, fabra hood style housing. 0 to 109,800 cfm Up to 0.35 in. wg.
The GRSI is a spun aluminum air relief roof ventilator for natural gravity or positive pressure systems. This model can mount either to a roof curb or with a flashing flange (GRSF) for quick and easy installations. 180 to 15,200 cfm Up to 0.4 in. wg.
The GRSR is a spun aluminum air relief roof ventilator for natural gravity or positive pressure systems. This model can mount either to a roof curb or with a flashing flange (GRSF) for quick and easy installations. 230 to 18,400 cfm Up to 0.4 in. wg.