Number of Results: 52
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
Exhaust only wall canopy hoods introduce supply air through ceiling diffusers or external supply plenums. More dimensional flexibility than other manufacturers Available as single-wall front (shown) or double-wall front Double-wall provides one-inch (25 mm), of insulation between the two front panel