Number of Results: 56
The TBI-CA is a belt-driven model with a cast aluminum hub and airfoil propellers. Key features are compact size, mounting flexibility, and ease of performance adjustments. Model TBI-CA cast aluminum impeller, sealed internal belt and bearing enclosure meets spark resistant specifications. Typical
Model BCF is a belt-drive inline cabinet fan designed for efficiency in supply, exhaust and ducted return applications. Units feature flexible mounting configurations, forward-curved wheels and galvanized steel housings. 170 to 5875 cfm Up to 1.5 in. wg.
Model AX is a direct drive fan offering increased performance capabilities and several installation configurations to suit project needs. The unit has one casing option: a long casing that completely covers the propeller and motor, and bolt-on vane section with 15% performance improvement. The vane
Model QEID FJ Fume Jet is an ideal fan for exhausting chemical or odor-laden air. Standard with Spark A resistant construction, it provides the highest level of protection. The airstream pathway is constructed of corrosion-resistant, lightweight composite materials and includes a durable flanged cas
Model XG-2400 is an extruded aluminum linear bar grille with 1/8-inch bars on 1/4-inch centers and 1/2-inch flanged frame, available with 0°, 15°, or 30° blade deflection.
Model XG-2400MC is an extruded aluminum linear bar grille mitered corner section with 1/8-inch bars on 1/4-inch centers and 1/2-inch flanged frame, available in 90°, 135° or special angles (SA) with 0°, 15°, or 30° blade deflection.