Number of Results: 108
Model BCF is a belt-drive inline cabinet fan designed for efficiency in supply, exhaust and ducted return applications. Units feature flexible mounting configurations, forward-curved wheels and galvanized steel housings. 170 to 5875 cfm Up to 1.5 in. wg.
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
Model AX is a direct drive fan offering increased performance capabilities and several installation configurations to suit project needs. The unit has one casing option: a long casing that completely covers the propeller and motor, and bolt-on vane section with 15% performance improvement. The vane
A straight-sided equipment support for use on flat or pitched roofs. Includes a wood nailer for the attachment of roofing material. 8 to 18 in. heights 4, 6, or 8 in. widths
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
A straight-sided curb for use on buildings constructed with metal roofing material (corrugated or standing seam). This curb can be pitched to match the roof slope. 8 to 42 in. heights 8 in. flashing flange
Pipe portal curbs are used to provide a weather tight seal for pipes penetrating the roof structure. They are typically used for VRF systems. Three styles of pipe portals are available: boot style, hood style, or hood/boot combo style. The boot style can seal up to 5 pipes and diameters ranging fro
Model QEID FJ Fume Jet is an ideal fan for exhausting chemical or odor-laden air. Standard with Spark A resistant construction, it provides the highest level of protection. The airstream pathway is constructed of corrosion-resistant, lightweight composite materials and includes a durable flanged cas