Number of Results: 54
Model BCF is a belt-drive inline cabinet fan designed for efficiency in supply, exhaust and ducted return applications. Units feature flexible mounting configurations, forward-curved wheels and galvanized steel housings. 170 to 5875 cfm Up to 1.5 in. wg.
Model AX is a direct drive fan offering increased performance capabilities and several installation configurations to suit project needs. The unit has one casing option: a long casing that completely covers the propeller and motor, and bolt-on vane section with 15% performance improvement. The vane
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
Model QEID FJ Fume Jet is an ideal fan for exhausting chemical or odor-laden air. Standard with Spark A resistant construction, it provides the highest level of protection. The airstream pathway is constructed of corrosion-resistant, lightweight composite materials and includes a durable flanged cas