100% Outdoor Air
The 100% outdoor air systems provide a great option for low insulated spaces with high infiltration rates such as warehouses and distribution centers. These units cycle the blower and burner on a call for heat from the space, supplying air at a high velocity and high discharge temperatures (120°F t