Number of Results: 56
The QEI is a mixed flow fan for commercial, institutional, and industrial applications handling everything from clean air to high temperature exhaust. Model offers multiple construction levels to match the application providing best performance at the most economical solution. Features performance
The USGF is a belt drive fan ideal for heavy grease exhaust applications where cooking requires large amounts of grease and/or solid fuels. Units feature a non-stick coated steel wheel with a steel housing and curb cap. The unit is powder coated for added protection. 330 to 6800 cfm Up to 3.25 in.
A curb extension featuring vents along each side. Typically used in a kitchen application with a non-vented curb to provide an installation in accordance with NFPA 96. Height varies by size
A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product. 7 in. height
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange