Number of Results: 55
A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product. 7 in. height
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
Model XG-DD-Wall-1W is a rectangular 1-way displacement diffuser designed for mounting inside a stud/gypsum wall.
Model XG-DD-Wall-FM is a flush mount 1-way displacement diffuser designed for mounting in trim or toe spaces using spring clip mounting.