- AHRI (11)
- AMCA 500-L Water Penetration and Air Performance (5)
- AMCA 500-L Water Penetration, Air Performance and Wind Driven Rain (10)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile D and Enhanced Protection, Missile E) (5)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile D) (2)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E with 0.125 in. frame and blade material thickness) (2)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E) (4)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D) (2)
- AMCA 550 High Velocity Rain Resistant (with factory attached VCD-40 Damper in closed position) (3)
- AMCA 550 High Velocity Wind Driven Rain (8)
- Complies with NFPA 90A and UL 181 (11)
- ETL (11)
- Florida Test Protocol: TAS 201 Large Missile Impact (13)
- Florida Test Protocol: TAS 202 Uniform Static Air Pressure (13)
- Florida Test Protocol: TAS 203 Cyclic Wind Loading (13)
- Seismic Rated available on select sizes and configurations (2)
- UL 1995 (11)