Number of Results: 53
A straight-sided roof curb for use on pitched roofs. Includes a wood nailer for the attachment of roofing material. 12 to 24 in. heights 2 in. flashing flange
The Grease Trapper pollution control unit uses a three-stage mechanical filter arrangement to remove grease and smoke particles from the exhaust air at an economical initial cost. Available with UL 300 Fire Suppression Systems
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange