Number of Results: 62
A raised canted equipement support for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The raised cant is available up to 6 in. tall for deck insulation. 8, 12 or 14 in. heights 4, 6, or 8 in. widths
A canted roof curb for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The cant aides in transition of roofing material. 8 to 20 in. heights 1 1/8 in. flashing flange
A straight-sided roof curb for use on ridged or double-pitched roofs. Includes a wood nailer for the attachment of roofing material. 12 to 24 in. heights 2 in. flashing flange
A raised canted roof curb for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The raised cant is available up to 6 in. tall for deck insulation. 8 to 20 in. heights 1 1/8 in. flashing flange
A straight-sided roof curb for use on pitched roofs. Includes a wood nailer for the attachment of roofing material. 12 to 24 in. heights 2 in. flashing flange
A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product. 7 in. height
A curb extension featuring vents along each side. Typically used in a kitchen application with a non-vented curb to provide an installation in accordance with NFPA 96. Height varies by size
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
Model XG-DD-500 air terminal units regulate the flow of conditioned air in a dual duct air distribution system. The air terminal unit receives both heated and cooled air and mixed in a plenum (provided by others) to reach the desired discharge temperature. The XG-DD-500 offers a CFM range capacity
Model XG-DH-500 is a high-performance air terminal unit designed to regulate the flow of conditioned air in dual duct air distribution systems. Both heated and cooled air are provided to the air terminal and mixed in an integral plenum to reach the desired discharge temperature. The XG-DH-500 provi
Model XG-DS-600 short mixing dual duct air terminals regulate the flow of conditioned air and or outside air in air distribution systems. The XG-DS-600 takes heated and cooled conditioned air, heated or cooled conditioned air along with outside air to the air terminal and mixes the air in an integra