- AMCA Air Performance, Air Leakage, Efficiency (2)
- AMCA 500-L Air Performance (1)
- AMCA 500-L Air Performance, Water Penetration and Sound (4)
- AMCA 500-L Water Penetration and Air Performance (30)
- AMCA 500-L Water Penetration, Air Performance and Wind Driven Rain (17)
- AMCA 500-L Water Penetration, Air Performance, and Wind-Driven Rain (1)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile D and Enhanced Protection, Missile E) (5)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile D) (2)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E with 0.125 in. frame and blade material thickness) (2)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E) (4)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D) (3)
- AMCA 540 Test Method for Louvers Impacted by Wind-Borne Debris (Basic Protection, Missile D and Enhanced Protection, Missile E) (1)
- AMCA 550 High Velocity Rain Resistant (with factory attached VCD-40 Damper in closed position) (3)
- AMCA 550 High Velocity Wind Driven Rain (10)
- AMCA Air Leakage and Air Performance (13)
- AMCA Air Performance (30)
- AMCA licensed for FEI & Air Performance (13)
- AMCA licensed for FEI, Air & Sound Performance (9)
- BS 476 (1)
- Built in accordance to IMC 505 (1)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 and IMC 507 (4)
- California State Fire Marshal (Listing # 3225-0981:0101) (5)
- California State Fire Marshal (Listing # 3225-0981:0103 and 3230-0981:0104) (4)
- California State Fire Marshal (Listing # 3225-0981:0106) (1)
- California State Fire Marshal (Listing # 3225-0981:0111) (2)
- California State Fire Marshal (Listing # 3225-0981:0113) (1)
- California State Fire Marshal (Listing # 3230-0981: 0104) (23)
- California State Fire Marshal (Listing # 3230-0981: 0113) (4)
- California State Fire Marshal (Listing # 3230-0981:0105) (1)
- California State Fire Marshal (Listing #3226-0981:0500) (1)
- California State Fire Marshall (Listing # 3225-0981:0102) (19)
- California State Fire Marshall (Listing # 3225-0981:0103) (15)
- California State Fire Marshall (Listing # 3225-0981:0112) (3)
- Complies with IECC C403.2.8 (1)
- Complies with IMC 507.1.1 (4)
- Complies with UL 507 Standard for Electric Fans (1)
- ETL (C#5005978) (3)
- Florida Test Protocol: TAS 201 Large Missile Impact (15)
- Florida Test Protocol: TAS 202 Uniform Static Air Pressure (15)
- Florida Test Protocol: TAS 203 Cyclic Wind Loading (15)
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
- Military Specification MIL-S-901D (3)
- NSF Certified – Standard 2 (7)
- Optional UL/cUL 705 on select sizes and configurations (1)
- Seismic (6)
- Tested in accordance with ICC 500 (2020 & 2023) (1)
- Tested in accordance with ICC 500-14 (1)
- UL 2043 (Listing # R39668) (5)
- UL 555 (Listing # R13317) (27)
- UL 555 and UL 555S (Listing #R13317) (16)
- UL 555C (Listing # R13446) (9)
- UL 555S (Listing # R13317) (19)
- UL Certified 60730-1 Standard (2)
- UL Certified CSA-E60730-1 Standard (2)
- UL Fire Resistance Directory Approved Ceiling Design Number: L501, L502, L503, L506, L507, L508, L512, L513, L514, L515, L516, L517, L519, L522, L523, L533, L537, and L545 (1)
- UL Fire Resistance Directory Approved Ceiling Design Number:L528, L546, L558, L562, L574, L576, L581, L583, L585, L592, M501, M503, M508, P533, P538, P545, P547, P548, P554, and P580 (2)
- UL/cUL 705 (10)
- UL/cUL 705 Listed - Supplement SC - ""Power Ventilators for Restaurant Exh. Appliances"" (Formerly UL 762) (5)
- UL/cUL 705 Listed - Supplement SD - ""Power Ventilators for Smoke Control Systems"" (Formerly UL Smoke) (3)
- UL/cUL 710 (1)
- UL/cUL Listed for Electrical (UL/cUL 705) (3)
- UL/cUL Listed for Electrical (UL/cUL-705) (2)
- UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control (3)
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
- United States Department of the Navy 4130 Ser 501/1942 (4)
Codes
- ASHRAE 62.1 (5)
- ASHRAE 90.1 (22)
- ASME (2)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 (2)
- Built in accordance to NFPA 96, NFPA 70 / NEC, and the Uniform Pluming Code (2)
- California Title 24 (21)
- Canadian Electrical Code (CEC) (2)
- Complies with IMC 507.1.1 (1)
- GSA-Level C (4)
- GSA–Level D (2)
- IECC (International Energy Conservation Code) (25)
- IMC 507.2.1.1 (1)
- International Building Code (IBC) (67)
- Meets requirements of NFPA 17A (5)
- Meets requirements of NFPA 96 (5)
- National Electrical Code (NEC) (2)
- National Fire Protection Association (NFPA 130 and 502) (4)
- National Fire Protection Association (NFPA 80, 90A, 92, 101, and 105) (18)
- National Fire Protection Association (NFPA 80, 90A, and 101) (24)
- National Fire Protection Association (NFPA 90A and 101) (8)
- National Fire Protection Association (NFPA 90A, 92, 101 and 105) (16)
- National Fire Protection Association (NFPA 92 and 105) (1)
- NEMA (2)
- New York City Department of Buildings (MEA) (5)
- NFPA 96 (3)
- UFC 4-010-01 (charge weight I at 148 ft.) (4)
- UFC 4-010-01 (charge weight I at 82 ft.) (2)
- UFC 4-010-01 (charge weight II at 82 ft.) (4)