PLG
In most instances, plug fans are unhoused and rely on the plenum space around the backward-inclined centrifugal wheel to direct airflow as required in the system. Model PLG is available in belt or direct drive with steel, aluminum or 316 stainless steel constructions. 900 to 71,000 cfm per fan Up t