Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Energy Recovery Ventilators-FAQsQA15

Apr 23, 2018, 17:14 PM
What is the recommended cleaning procedure for an energy recovery wheel?
Link text :
Select a Card/Question Answer : QuestionAnswer
Display order : 15
Greenheck recommends cleaning the energy recovery wheel and/or wheel segments every two to three years depending on the application. Clean applications that exhaust smoke, oil particles, etc., every two to three months. Use an alkaline detergent solution to clean wheels and rinse with low-pressure water. All wheels and segments should be completely dry before being installed back into the unit. 
faqcategories :
  • Energy Recovery Ventilators FAQs
Related pages :
Join the discussion...
Leave a comment
Reader Comments
Comment by
from