Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Energy Recovery Ventilators-FAQQA9

Apr 23, 2018, 17:07 PM
What certifications do energy recovery units carry?
Link text :
Select a Card/Question Answer : QuestionAnswer
Display order : 9
Greenheck energy recovery products carry an ETL listing for electrical safety, AHRI certification for energy recovery components, and an AMCA seal for air performance of the fans. These certifications are important to have on the unit to reassure engineers or owners that the performance published by a manufacturer is the performance that they will actually get.
faqcategories :
  • Energy Recovery Ventilators FAQs
Related pages :
Join the discussion...
Leave a comment
Reader Comments
Comment by
from