Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Energy Recovery Ventilators-FAQQA18

Apr 23, 2018, 17:17 PM
What type of benefit do the low sound condensing fans provide?
Link text :
Select a Card/Question Answer : QuestionAnswer
Display order : 18
Low sound condensing fans offered on models RV and RVE offer several benefits. These condensing fans offer a sound power reduction on average of 5-8 dB and a perceived sound level reduction of up to 50%. The assembly features a serrated fan blade design for increased fan efficiency and an optional EC motor for increased system efficiency.
faqcategories :
  • Energy Recovery Ventilators FAQs
Related pages :
Join the discussion...
Leave a comment
Reader Comments
Comment by
from