Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Energy Recovery Ventilators-FAQQA12

Apr 23, 2018, 17:10 PM
What is the expected life span of an energy recovery wheel?
Link text :
Select a Card/Question Answer : QuestionAnswer
Display order : 12
Energy recovery wheels used in Greenheck products have a typical life span of 15-20 years based on the recommended cleaning and maintenance. In that time, performance of these wheels has been excellent with less than a 5% reduction in latent effectiveness. In addition to the longevity and reliability, Greenheck offers a standard five-year warranty on this component.
faqcategories :
  • Energy Recovery Ventilators FAQs
Related pages :
Join the discussion...
Leave a comment
Reader Comments
Comment by
from