Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Energy Recovery Ventilators-FAQQA10

Apr 23, 2018, 17:09 PM
What is the cross-leakage rate for an energy recovery wheel?
Link text :
Select a Card/Question Answer : QuestionAnswer
Display order : 10
Typical EATR (exhaust air transfer ratio) will be anywhere from 3-5%. AHRI certificates list this information and can be found on the AHRI Certified Product Directory or printed within your CAPS® submittal. Per ASHRAE 62.1, class 3 air (ex. restroom) will allow an EATR of up to 5%, which allows for the usage of an energy recovery wheel.
faqcategories :
  • Energy Recovery Ventilators FAQs
Related pages :
Join the discussion...
Leave a comment
Reader Comments
Comment by
from