Microprocessor
An optional microprocessor controller that is factory programmed, wired, and tested prior to shipment. The controller can operate stand-alone or integrated with a Building Management System (BMS) using BACnet MS/TP or IP, or Modbus RTU or IP protocols. This controller is responsible for operating the unit in a safe and energy efficient manner while controlling temperature.
- Catalogs
-
Instruction Manuals
- IOM #485940 - BACnet Guide
- IOM #485941 - BACnet Guide
- IOM #486918 - Microprocessor Controller DOAS V10.6
- IOM #487036 - Microprocessor Controller MUA 4.1
- IOM #483235 - Microprocessor Controller MUA TAP v2.60
- IOM #485877 - Microprocessor Controller MUA v3.2
- Quick Start Guide #485931 - Microprocessor
- Quick Start Guide #695057 - Model RV/RVE/RVC
- Other Product Information
- Warranty