Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Overhead HVLS Fan Bluetooth Tablet Control

The Bluetooth tablet control provides robust, wireless operation of an HVLS fan system for applications where flexibility is a must. This powerful touchscreen can be permanently-mounted or used remotely for convenient control of one or multiple HVLS fans. The Bluetooth tablet also features password protection, fan scheduling, and advanced fan diagnostics.

For use with overhead HVLS model DC-5 With Northern Light