Experience Best-In-Class Product Selection with:

eCAPSeCAPS

HLC-FPC

Model HLC-FPC is a mobile in-room air purification device, relocatable whenever and wherever you need clean air. Available in a both recirculation and reverse/exhaust flow configurations. The mobile carts in recirculation configurations pull room air in from the back and supply clean, filtered air to occupants in the space. The reverse flow configuration draws air in through the face, exhausting HEPA filtered air through ductwork within the building or vented out through a window.

Product Features:

  • Constant airflow up to 1100 CFM
  • Powerful, computer-controlled, variable speed EC motorized backward curved composite impeller with roomside access
  • 2 inch or 4 inch HEPA (99.99% on 0.3 microns) or 2 inch ULPA (99.9995% on 0.12 microns) filter with roomside access
  • Roomside digital CFM display and adjustment control offers instant visual verification, and can be set or adjusted in seconds
  • Easily portable with swivel casters, push/pull handle, and cord with plug that fits standard electrical wall outlets
Purchase Options: