Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-6675TZ Series

Model XG-6675TZ Series is offered in three frame styles and two standard widths to meet the needs of specialized ceiling designs.

OVERVIEW

XG-6675RTZ4

Model XG-6675RTZ4 (return) is a four-inch wide extruded aluminum linear slot diffuser with 3/4-inch slot width compatible with TechZone™ style ceiling systems.
Purchase Options:

XG-6675RTZ6

Model XG-6675RTZ6 (return) is a six-inch wide extruded aluminum linear slot diffuser with 3/4-inch slot width compatible with TechZone™ style ceiling systems.
Purchase Options:

XG-6675TZ4

Model XG-6675TZ4 (supply) is a four-inch wide extruded aluminum linear slot diffuser with 3/4-inch slot width compatible with TechZone™ style ceiling systems.
Purchase Options:

XG-6675TZ6

Model XG-6675TZ6 (supply) is a 6 inch wide extruded aluminum linear slot diffuser with 0.75 inch slot width compatible with TechZone™ style ceiling systems.