SDPF
The SDPF is a spiral duct-mounted grille featuring a perforated face panel, designed for optimizing airflow. It’s offered with either a curved aluminum frame for seamless spiral duct integration or a versatile universal frame available in aluminum or steel for broader installation flexibility.
Product Features
- Model SDPF-C offers a curved frame style that fits a specific duct diameter
- Model SDPF-U offers a universal frame style that fits a range of duct diameters
- Features a perforated face panel to optimize airflow
- Available in steel or aluminum construction
- Includes foam gasket to provide a tight fit onto round duct work
- Units can come with air scoop for airflow adjustment on supply applications