Experience Best-In-Class Product Selection with:

eCAPSeCAPS

HDSG41

Model HDSG41 is a heavy-duty single deflection supply grille designed for applications such as gymnasiums, factories, warehouses, and other public areas where a durable grille is needed. The border and deflection blades are heavy gauge and built to withstand moderate physical abuse.

Product Features

  • Adjustable blades can be set to any deflection angle
  • Blades can be vertically or horizontally oriented
  • Heavy duty construction for demanding environments
  • Used with high airflows with low pressure drops
  • Available with aluminum or steel frames
  • Primarily used in surface mount applications
  • Largest single section size is 48”x48”
  • Oversized units are built as multiple sections and come with mullion strips for assembly

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Satin Silver
  • Black
  • Mill
  • Custom Color

Optional Accessories

  • OBD - Steel Opposed Blade Damper
  • L9 - Equalizing Grid (Square / Rect)
  • PF - Sidewall Plaster Frame