RG-FF
Model RG-FF is a filter return grille with 1.25" border, 45° deflection fixed louver face and 1" deep filter rack, available in aluminum, extruded aluminum, or steel.
Product Features
- Fixed horizontal 45 degree blades
- Roll-formed aluminum blades standard (RG-FF-AL)
- Extruded aluminum blades available (RG-FF-E)
- Steel construction available (RG-FF-S)
- Available in a variety of border styles for different applications
- 0.66” blade spacing
- Removable and hinged cores available
- Largest single section size is 48x48”
- Filter Racks ordered to fit either 1" or 2" or * 4" Filters
- * 4” filter rack only available on RG-FF-AL or RG-FF-E products
- Filter size is equal to nominal neck size