Experience Best-In-Class Product Selection with:

eCAPSeCAPS

CDRP

The CDRP is an architecturally styled round ceiling diffuser designed to blend seamlessly into ceiling surfaces. It delivers reliable performance in both finished architectural ceilings and spaces with exposed ductwork.

Product Features

  • Designed for surface mounting applications
  • Can be used effectively in heating and cooling applications
  • Uniform 360° discharge pattern
  • Available in all aluminum, aluminum face with steel backpan and all steel construction
  • Round face panel is removable for ease of installation

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Satin Silver
  • Black
  • Mill
  • Custom Color

Optional Accessories

  • BDS - Butterfly Damper
  • D3 - Radial Opposed Damper
  • G3 - Equalizing Damper
  • RSD - Radial Shutter Damper
  • SC - Safety Chain
  • SD3 - Steel Radial Opposed Damper