Experience Best-In-Class Product Selection with:

eCAPSeCAPS

CDD-CA

Model CDD-CA is a hybrid unit combining the features of an CDD louver face diffuser with a cube core dampered center.

Product Features

  • Includes cube core center panel for additional supply air
  • The cube core center area is provided with a steel OBD as a standard feature to allow for adjusting flow from fully vertical to fully horizontal throw
  • All units include our APD Air Pattern Deflectors as a standard feature allowing for complete manual field adjustment of throw patterns
  • Available for Lay-in T-Bar or Beveled Drop Surface Mounting
  • Optional un-insulated or insulated plenum boxes boxes are also available
  • Available Sizes Only as Listed

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Satin Silver
  • Black
  • Mill
  • Custom Color

Optional Accessories

  • OBD - Steel Opposed Blade Damper
  • OBDA - Aluminum Opposed Blade Damper