XG-FCI-600 Series
Model XG-FCI-600 Series fan-powered terminal units provide a balance of quiet operation, minimal footprint, and a broad flow range. The XG-FCI-600 is constructed from 20-gauge metal to lessen vibration and increase rigidity. Each XG-FCI-600 includes a bottom mount access panel for easy access to the fan motor and blower assembly.
OVERVIEW
XG-FCI-600
Model XG-FCI-600 is a fan-powered terminal unit engineered to provide a balance between quiet operation, minimal footprint, and a broad flow range. All XG-FCI-600 terminal units are AHRI certified and shipped with the AHRI seal.
Capacities ranging from 200-4,400 cfm in six casing sizes.
Pneumatic or direct digital controls available
Hot water or electric heat available for reheat applications
Product Features:
- Single speed high-efficiency PSC motor with SCR motor speed control
- Field adjustable baffles, top and bottom, for balancing
- Large bottom access panel provided for easy motor/blower servicing
- Damper rotates in a self-lubricating, long-life, low-friction thermoplastic bearing
- Industry-leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
- Mechanically fastened damper assembly constructed of galvanized steel with integral blade seal (<1% at 3.0 in. wg static pressure)
- All metal constructed inlet flow sensor with extra balancing taps
- NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
- Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
- All FCI-600 terminal units are AHRI certified and shipped with the AHRI seal
Certifications:
AHRI
ETL
Complies with NFPA 90A and UL 181
UL 60335
- Submittals
- Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
XG-FCI-600
-
- Other Product Information
- Warranty