Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-FCQ-700

Model XG-FCQ-700 quiet fan-powered air terminal units provide noise levels that are the best in the business. The XG-FCQ-700 includes industry-leading tuned inlet and discharge attenuators and each unit is AHRI certified and shipped with the AHRI seal.


Capacities ranging from 200-4,400 cfm in six casing sizes.

One of the quietest VAV boxes in the industry.

Hot water or electric heat available for reheat applications.

Product Features:

  • Single speed high-efficiency PSC motor with SCR motor speed control
  • Field adjustable baffles, top and bottom, for balancing
  • Large top and bottom access panels which allow units to be rotated in the field eliminating left-hand/right-hand issues
  • Units includes industry leading tuned inlet and discharge attenuators
  • Damper rotates in a self-lubricating, long-life, low-friction thermoplastic bearing
  • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
  • All metal constructed inlet flow sensor with extra balancing taps
  • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
  • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
  • All FCQ-700 terminal units are AHRI certified and shipped with the AHRI seal

Certifications:

ETL

AHRI

Complies with NFPA 90A and UL 181

UL 60335

Purchase Options: