Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Indoor Ventilator Controls

A full suite of control solutions specifically designed for efficient operation. These controllers can integrate into building management systems (BMS). The right solution for your application is here.

OVERVIEW

IVE Microprocessor

The microprocessor controller is factory programmed, wired, and tested prior to shipment. The controller can operate stand-alone or integrated with a Building Management System (BMS) using BACnet MS/TP or IP, or Modbus RTU or IP protocols. This controller is responsible for operating the unit in a safe and energy efficient manner.

Remote Interface

End-users no longer need physical access to the unit mounted microprocessor to adjust control point parameters. The optional remote interface displays and allows control point parameters to be adjusted. The remote interface is available as an accessory to the microprocessor or network interface.

Purchase Options:

Web User Interface (UI)

With an Ethernet connection from the unit controller to the facilities network, a full graphic, specific to the product selected, will allow for monitoring and control of the unit without a building management system (BMS).