Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Advanced Hood Controls - Optics

Model GKC-DCV-A includes both heat sensors and optic sensors to monitor cooking operation and modulate airflow. The factory-installed optic sensors provide additional control, especially in high steam, low temperature environments.
  • Optic sensors provide immediate smoke and steam detection
  • Combined with temperature sensors, enables quicker airflow modulation and more efficient system operation
  • Easy-to-use touchscreen at every hood
  • Simple installation
  • Up to 50% fan turndown, resulting in reduced operating costs


Certificaciones:

UL/cUL 710

Cumple con la norma IMC 507.1.1

Certificación UL/ULC para UL 891

Estándar 60730-1 certificado por UL

Estándar CSA-E60730-1 certificado por UL