LBGMC
The LBGMC linear bar grille with mitered corners is engineered to provide a clean, continuous appearance in corner or angled installations. It’s available in a range of mitered angles to accommodate architectural design requirements while maintaining consistent airflow performance.
Product Features
- Available with 3/16", 1/2", or 1" wide frames
- Available with 7/32" or 1/8" thick bars
- Available with 1/2" or 1/4" bar spacing
- Mitered corners can come in 90 or 135 degrees
- Mitered corners can also come in 90 degree vertical inside (VI) /vertical outside (VO)
- Can be used with hanger brackets for concealed mounting
- Various frame types are available fordifferent applications