LBG
The LGB linear bar grille is designed for efficient supply or return air distribution in HVAC systems, supporting heating, cooling, and ventilation. Suitable for sidewall, floor, sill, or ceiling installations, it’s offered with multiple mounting styles, bar spacings, and border widths—available in 0°, 15°, and 30° deflection angles to meet precise airflow requirements.
Product Features
- Available with 3/16", 1/2", or 1" wide frames
- Available with 7/32" or 1/8" thick bars
- Pencil proof 17/64” bars available
- Available with 1/2" or 1/4" bar spacing
- Suitable for straight or curved applications
- Available in lengths up to 1200 in multiple sections
- Available in widths from 1-1/2" to 24"
- Hanger brackets for concealed mounting available
- Available with sub-frames for specific applications
- Extruded aluminum construction