LBGCO
The LBGCO is a core-only linear bar grille constructed from extruded aluminum, ideal for custom HVAC applications. It’s available with ½-inch or ¼-inch bar spacing and offered in 7/32" or 1/8" bar widths to suit various airflow and aesthetic requirements.
Product Features
- LBGCO models consist of the core assembly only
- Must be used with field provided framing
- Available with 7/32" or 1/8" thick bars
- Available with 1/2" or 1/4" bar spacing
- Extruded aluminum construction