Product of the Year Voting Underway
July, 2021

Consulting-Specifying Engineer (CSE) has named Greenheck’s model SQ Mixed Flow Inline Fan as a finalist for its Product of the Year award in the HVAC category. The publication uses the award to highlight new products in the HVAC, fire/life safety, electrical, and plumbing systems engineering markets. 

Only qualified Consulting-Specifying Engineer subscribers are eligible to vote. Only one vote per qualified subscriber. If you are not currently receiving the print publication or one of their e-newsletters, you need to subscribe. Click here to subscribe.

If you receive one of their publications, click here to vote

Voting closes on Friday, September 10, 2021. Winners will be announced online and in the December 2021 edition of Consulting-Specifying Engineer.

Greenheck SQ direct drive square inline fans incorporate mixed flow wheel technology for a unique combination of high efficiency, low sound and ease of installation in a square housing design. AMCA certified for sound and air performance, mixed flow model SQ is available in eight sizes, 16-33, with performance ranges up to 27,497 cfm and up to 3 in. wg. Model SQ is available with a single-phase or three-phase direct drive Vari-Green® motor up to 10 hp for improved energy efficiency and low maintenance.