Search Results

Number of Results: 1609

1 2 3 4 5 Next Page 1 of 33
Results per page:
  • Centrifugal Ceiling Exhaust and Inline Cabinet Fans (Models SP and CSP)

    Centrifugal Ceiling Exhaust and Inline Cabinet Fans Models SP and CSP June 2024 2 Great things come in small packages, as do our SP ceiling exhaust fan and CSP inline cabinet fan models. Be assured when you buy any Greenheck product, it is a quality product at a competitive price. Plus, we guarantee

  • Model SFD, SFB, SWB and SWD (#455308 IOM)

    Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with instr

  • Model SQ Mixed Flow (#484909 IOM)

    ® Square Mixed Flow Inline Fans 1® Document 484909 Model SQ Direct Drive Square Mixed Flow Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d

  • Coatings Application Guide - Commercial and Industrial Fans (FA/132-24)

    A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2024 Greenheck Fan Corp. Fan Application FA/132-24 Coatings Application Guide - Commercial and Industrial Fans Greenhe

  • Performance Coatings

    October 2020 Performance Coatings for Commercial Industrial Fans Bone White GF102 Standard Colors Seven standard colors are available in Hi-Pro Polyester. Desert Sand 033 Hampton Brown GF105 Ivory 031 Concrete Gray RAL 7023 Flat Black 044 Performance Coatings Greenheck offers an extensive range of h

  • Model SQ Direct Drive Square Mixed Flow Inline Fans (#485448 IOM)

    ® Square Inline Mixed Flow Fans 1® Document 485448 Model SQ Direct Drive Square Inline Mixed Flow Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d

  • Coatings Application Guide for Commercial and Industrial Fans

    Coatings have many uses. Some protect; others provide aesthetic qualities, while some coatings offer both protection and aesthetics. Greenheck offers customers a wide variety of coatings for specific applications. We have developed several coating formulations that meet the requirements for 98% of a

  • Greenheck Expands SQ Mixed Flow Inline Fan Line

    New smaller sizes, side discharge and insulation options now availableGreenheck’s line of SQ direct drive mixed flow inline fans offering a unique combination of high efficiency, low sound, and ease of installation in a square housing design continues to expand and add enhancements. With the additio

  • Models SQ and BSQ (#472058 IOM)

    ® Centrifugal Inline Fans 1® Document 472058 Model SQ Direct Drive Model BSQ Belt Drive Centrifugal Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the

  • Model CUE/CUBE (#471560 IOM)

    ® Document 471560 Model CUE Direct Drive Model CUBE Belt Drive Upblast Centrifugal Roof Exhaust Upblast Centrifugal Roof Exhaust 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, oper

  • SP-CSP Accessory Finishes

    Roof Jack: RJ-4, RJ-6x9, RJ-10x10 Wall Cap: WC-10x3, WC-8x8, WC-18x8 Wall Louvered Discharge: WL-10x3, WL-18x6 Brick Vent: BEV-808, BEV-128, BEV-157 Wall Louvered Discharge: WL-10x3, WL-18x6 Greenheck offers 27 powder coated finish options for hooded wall caps in the following models: WC-4, WC-6, WC

  • Direct Drive, Model SP-C

    "Product Specification GuideModel SP-C Direct Drive Standard Ceiling Mounted Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************ Specifier Notes: This

  • LabCoat: Corrosion Resistant Coating

    LabCoat™ …a superior coating for superior fan endurance in laboratory exhaust applications Coating quality for corrosive exhausts based on coating thickness is a myth. A thicker coating (greater number of mils) is not necessarily better. Greenheck LabCoat Advantages: • Base material preparation (cle

  • Electrical Accessories

    Speed Controls 385031 Speed controls may be used on model SP and CSP fans for manual adjustment of the fan’s performance (for final system balancing) or to control the fan’s output in confined spaces, such as conference or meeting rooms. The fan can be adjusted to 60% of design airflow using a speed

  • Coatings for Extreme Applications

    July 2020 Coating for Extreme Applications Hi-Pro Z March 2021 Page Header In 1972, Greenheck took the lead as the first commercial and industrial fan manufacturer to introduce electrostatic powder coatings. Greenheck continues to lead by offering a superior epoxy powder base coat and powder coating

  • Exhaust Hoods

    PO Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Exhaust Hoods Specification – April 2021 Page 1 of 22 Copyright © 2021 Greenheck Fan Corporation Exhaust Hoods Specification Backshelf Hoods Exhaust Only GHEP GXEP GGEP Wall Style Canopy Hoods Exhaust Only – Single Wall Front GHEW

  • Fan Applications (FA/126-06)

    "A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/126-06 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2006 Greenheck Fan Corp. Fan Applications There are many different types of fans and many

  • Vari-Green Motor and Controls (#473681 IOM)

    "Table of Contents Reference part number listed in chart to locate specific motor information page number. HP Voltage * RPM Range Encl. FLA Control Method Motor Part No. Pg. 1/15 115-120/ 208-230 300-1750 TENV 1.3/0.65 0-5V Only 328447 5 Pot Only 328448 5 1/10 115 300-1725 TENV 1.5 Pot/0-10V 318003

  • Direct Drive, Model AER

    "Product Specification GuideModel AER, Direct Drive Sidewall Mounted Propeller Fan Facility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes th

  • Model ECV (#480955 IOM)

    "® Document 480955 Model ECV Energy Core Ventilator Energy Core Ventilator 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yoursel

  • Cross Reference: Old Greenheck Fan Models

    Model Size Fan Curb Cap Size (Sq Inches) Fan Performance CFM at .25 Fan Performance CFM at .50 Max. RPM Replacement Unit After 1980 Replacement Unit after 2018 CE-5 17 21 -- 1550 G-60/75 G-60 CE-6 17 57 -- 1550 G-60/75 G-60 CE-7 19 174 -- 1550 G-80/95 CE-7.5 19 285 -- 1550 G-80/95 CE-8 19 504 405 17

  • QD-Cat_Accessories

    95 Mounting Options - Bases, Isolators Accessories Mounting Options - Horizontal Inline Centrifugal Fans For ease of installation, knockouts are provided at each location where mounting brackets are shown. Universally adjustable brackets are available to mount the fan in hanging or base mounted posi

  • Vari-Green Motor

    Vari-Green® Motor EFFICIENT | RELIABLE | CONTROLLABLE ENERGY SAVINGS MAXIMIZE EFFICIENCY ENERGY STAR QUALIFIED Start saving now — with the low-cost, easy to control, electronically commutated (EC) motor that offers high reliability and low maintenance. The Greenheck Vari-Green motor blends technolog

  • HVAC Control & Balancing Dampers, Models VCD, MBD and RBD

    HVAC Control Balancing Dampers Models VCD, ICD, FBH, FBV, MBD and RBD • Selection • Construction • Performance May 2023 2 Frame Options There are five frame options available: • Channel (standard) - allows damper to be insert mounted into an opening or duct • Single flange or single reversed flange

  • Direct Drive, Model G

    "Product Specification GuideModel G Direct Drive Roof Downblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************ Specifier Notes: This product speci

  • Roof Curb

    Roof Curbs for Vektor ® Laboratory Exhaust Curbs are available for mounting Vektor exhaust fans as well as single or multiple bypass air plenum systems. Greenheck’s roof curbs are designed to meet the structural and design requirements of Vektor® laboratory exhaust systems. All curbs are constructed

  • Belt Drive, Model CUBE

    "Product Specification GuideModel CUBE Belt Drive Roof Upblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************* Specifier Notes: This product specification gui

  • Model ERVe (473007 IOM)

    "Only qualified personnel should install this system. Personnel should have a clear understanding of these instructions and should be aware of general safety precautions. Improper installation can result in electric shock, possible injury due to coming in contact with moving parts, as well as other

  • Hinge Kit Sizes 220-540 (#462865 IOM)

    Document 462865 Bracket Hinge Kit Centrifugal Downblast Exhaust - Sizes 220-240 (pages 1-4) Centrifugal Upblast Exhaust - Sizes 220-240 (pages 1-4) Centrifugal Downblast Exhaust - Sizes 260-540 (pages 5-8) Centrifugal Upblast Exhaust - Sizes 300-480 (pages 5-8) Installation, Operation and Maintenanc

  • "FDS-402 (4"" Frame, Drainable Blade)"

    FDS-402 Stationary Louver, Drainable Blade Galvanized Steel Standard Construction Frame Galvanized steel, 4 in. (102 mm) x 16 gauge wall thickness Blades Drainable design, 20 gauge galvanized steel wall thickness, positioned 45º on approximately 4 in. (102 mm) centers Louver Depth 4 in. (102 mm) Con

  • Model RV/RVE/RVC (R-454B) (486913 IOM)

    ® Document 486913 Model RV / RVE / RVC Dedicated Outdoor Air Unit Dedicated Outdoor Air Unit 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product describe

  • Model SP-L, Wall/Ceiling Exhaust Fan

    ® Document 481174 Model SP-L Wall/Ceiling Exhaust Fan Wall/Ceiling Exhaust Fan 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect you

  • Model AER/BAER (#486298 IOM)

    ® Sidewall Propeller Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.

  • Model IGX

    "Product Specification GuideGreenheck Model IGX – Packaged Make-Up Air Unit with Indirect Gas-Fired Furnace and Optional Cooling For Outdoor or Indoor InstallationCSI MasterFormat Category 23 74 XX ******************************************************************************************************

  • Low Profile Modular Indoor Air-Handling Units (Model MSCF)

    "Product Specification GuideModel MSCF – Modular Small Cabinet FanSection 15700 – Modular Small Cabinet Fan Units ************************************************************************************************************************Note to User: This document is subject to copyright protection and

  • Heavy Duty and Industrial Control Dampers - HB, HPR, HCD, HSD, & HTD Series

    "April 2022 Heavy-Duty/Industrial Dampers HB, HBR, HBS, HBT, HBTR, HCD, HCDR, HPR, HSV, HSVR, HTD, HTG, HTGR, and HTOD Series 2 Page Header Page Header Greenheck dampers bring the same quality engineering and manufacturing that has earned the company its position as an industry leader. Aggressive re

  • HOA Controller (#485055 IOM)

    "[§.GREENHECK • Building Value in Air. Document 485055 100 ~ 277Vac HOA Controller User and Service Manual Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the produ

  • Technical Sheet: DC-5 (4.3-7 ft fan diameters)

    DC-5 4.3 TO 7-FOOT FAN DIAMETERS With its sleek aerodynamic design, Greenheck’s DC-5 is a stylish and versatile overhead HVLS fan that creates an impact in any environment. Powerful yet quiet, its attractive five-blade design in 4.3 to 7-foot fan diameters enhances occupant comfort while complementi

  • MPX (#472695 IOM)

    "General Safety Information DANGER • Always disconnect power before working on or near this equipment. Lock and tag the disconnect switch or breaker to prevent accidental power up. • If this unit is equipped with optional gas accessories, turn off gas supply whenever power is disconnected. CAUTION T

  • Understanding the Differences Between Backdraft and Relief Dampers – Application and Selection

    A successful HVAC system installation requires the correct components. Selecting most components is pretty simple. However, some can create problems. Backdraft and relief dampers, because of subtle differences and uses, can fall into that category. (Figure 1) Figure 1 Backdraft dampers, also known a

  • Louver Finishes and Colors

    Louver Finishes Colors April 2020 Disclaimer: This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color m

  • SP-CSP Accessory Finishes

    Roof Jack: RJ-4, RJ-6x9, RJ-10x10 Wall Cap: WC-10x3, WC-8x8, WC-18x8 Wall Louvered Discharge: WL-10x3, WL-18x6 Brick Vent: BEV-808, BEV-128, BEV-157 Wall Louvered Discharge: WL-10x3, WL-18x6 Greenheck offers 27 powder coated finish options for hooded wall caps in the following models: WC-4, WC-6, WC

  • Models RSF (#479826 IOM)

    "Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with inst

  • Model RV/RVE/RVC (R-410A) (IOM #474612)

    ® Document 474612 Model RV / RVE / RVC Dedicated Outdoor Air Unit Dedicated Outdoor Air Unit 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product describe

  • Kitchen Hoods Type I and II (#452413 IOM)

    "® Document 452413 Kitchen Hoods Type I and Type II Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing

  • Integrated Ventilation Systems Brochure

    Integrated Ventilation Systems THAT DELIVER VALUE SCHOOLS OFFICES HOSPITALS WAREHOUSES RESTAURANTS What buildings need. School, office, hospital, warehouse, restaurant — all buildings have the same ventilation needs: comfort and fresh air for occupants, energy efficiency, safety, quiet operation, re

  • TCB TCBRU TCBRS Belt Drive

    "Product Specification GuideModel Commercial Tubular Centrifugal FansFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification gu

  • Security Bars

    Security Bars for Dampers Installation of Greenheck security bars into damper sleeves reduces security risks but will also reinforce the equipment. Greenheck’s use of security bars maintains the UL classification for all of their products when security bars are used. The standard product is welded i

  • QD-Cat_Dampers

    80 Model Best Available Program DFD-110, 150, DFD-150x10, DFD-150x12, DFD-150x14, DFD-150x16, FD-110, 150, FD-150x10, FD-150x12, FD-150x14, FD-150x16; DFD-310, 350; FD-310, 350; FDR-510; DFDR-510; DFD-210, DFDAF-310, 330; ODFD-150, OFD-150 1 Day SEDFD-210 3 Days FD-100, SSDFD-150, SSFD-150; FD-300,

  • HPR Series Adjustment on Pressure Relief Dampers (#469134 IOM)

    Instructions The following instructions should be followed when attempting to modify HPR series pressure relief dampers for different damper orientations or start-to-open pressures. Dampers shipped are set for the specified start open pressure and flow direction. Pressure relief dampers designed for

1 2 3 4 5 Next Page 1 of 33
Results per page: