Search Results
Number of Results: 1463
-
Vane Axial Application and Design Manual
"® Vane Axial Application and Design December 2022 2 ® Introduction . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Definitions . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Vane Axial Fan Arrangements • Arrangement 4 Direct Drive . . . . . . . . . . . . . . . . . . . . 3 • Arrangement
-
WD-100 Series
"WD-100 Series Backdraft Damper Horizontal Mount - Vertical Airflow Up Application WD-100 Series January 2024 Standard Frame Material Galvanized steel Frame Thickness 18 ga. (1.3mm) Frame Type No Flange (WD-100) Flange on Discharge (WD-110) Flange on Intake (WD-120) Blade Material Roll formed alumin
-
eCAPS Bridge for Revit Sales Sheet
with the TIME-SAVING eCAPS® Bridge for Revit® Add-In REVolutionize HVAC Product Selection The eCAPS® Bridge for Revit® add-in links the eCAPS online selection tool, where you can quickly select and specify the best value HVAC products for your project, directly to the Autodesk Revit® program allowin
-
Combination Louver/Dampers - Model ECD (#485914)
® Operable, Combination Louver/Dampers 1® Document 485914 Operable, Combination Louver/Dampers Models ECD-401 and ECD-601 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or mai
-
Actuator Mounting for Control Dampers
Jackshaft external (right) includes actuator and mounting hardware. Typically extend 61⁄4 inches beyond the frame. For specific actuator model information, see control damper submittals. Jackshaft internal (left) includes actuator and mounting hardware. Components will not extend past the perimeter
-
Volume Control Dampers
Greenheck Control DampersPurposeRegulate the flow of airCut off air to a specific locationUsed in intake, exhaust, or mixed air applicationsControl Dampers- VCD seriesFramesNo Top or BottomMounted in either direction of airflowExternal LEFTRotate 180External RIGHTFramesTog-L-Loc FrameReinforced corn
-
A Guide to Disconnect Switches for Ventilation Products (FA/106-24)
A Guide to Selecting Disconnect Switches for Human Safety, Overload, and Short Circuit Protection of HVAC Equipment Heating, Ventilating, and Air Conditioning (HVAC) equipment disconnect switches are a required and necessary safety feature for every installed piece of HVAC equipment. Mounted directl
-
Direct Drive, Model SP-A
"Product Specification GuideModel SP-A Direct Drive Premium Ceiling Mounted Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This p
-
HB-XX Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel HB-xx0 Series Backdraft DampersFacility Service SubGroup: Division 23 HVAC (Previously Division 15) ************************************************************************************************
-
Motor Warranty Claim Form
Revision 9.1.2024 Motor Warranty Claim Form Completed form must be returned within 30 days of order date to avoid charge-back Invoicing will occur if motor tag and completed form are not returned within 30 days of order. All Sections must be complete to qualify. Select Motor Failure Reason: ☐ Burnt
-
Selection Guide: Fans
Selection Guide for Fans The Selection Reference Guide aids in selecting the fan model(s) best suited for your application. This color coded guide will direct you to the appropriate Product Binder for the sales catalog. Utility, Centrifugal and Radial Blowers Inline, Ceiling and Sidewall Fans Roof M
-
WDR-53
WDR-53 Round Backdraft Damper Application WDR-53 January 2024 Model WDR-53 is a round backdraft damper that can be mounted horizontally for vertical up or down airflow. This model can also be mounted vertically for horizontal airflow. Standard Optional Frame Material Galvanized Steel Frame Thickness
-
SYNC110 ERV
October 2024 Energy Recovery Ventilator Model SYNC-110SE-S1 2 Features: • The SYNC-110SE-S1 energy recovery ventilator (ERV) is the perfect high-performance solution for single or multifamily installations with limited mechanical space. • The low-profile design (9.75-inch height) simplifies installa
-
ASSURE120 ERV
October 2024 Energy Recovery Ventilator Model ASSURE-120S-S1 2 Features: • The ASSURE-120S-S1 energy recovery ventilator (ERV) is the perfect solution for single or multifamily installations with limited mechanical space. • The low-profile design (9.75-inch height) simplifies installations in bulkhe
-
SYNC-110SEA-S1
October 2024 Energy Recovery Ventilator Model SYNC-110SEA-S1 2 Features: • The SYNC-110SEA-S1 energy recovery ventilator (ERV) is the perfect high-performance solution for single or multifamily installations with limited mechanical space.The low-profile design (9.75-inch height) simplifies installat
-
GFSD-211
See complete marking on product. UL 555 and UL 555S Classification R13317 W x H Minimum Size Maximum Size Single Section MultipleSection Inches 14 x 12 42 x 48 48 x 48 mm 356 x 305 1067 x 1219 1219 x 1219 Model GFSD-211 is a combination fire smoke damper with 3V style blades designed for easy access
-
SYNC270 ERV
October 2024 Energy Recovery Ventilator Model SYNC-270TCEA-S1 2 Cold weather certified for year-round ventilation Features: • The SYNC-270TCEA-S1 is powered by two electronically commutated motors (ECM) with adaptive, variable speed technology programmed to adapt to the static pressure associated wi
-
HB-120
W x H Minimum Size Maximum Size Single Section Multi - Section Inches 6 x 6 48 x 96 96 x 96 mm 152 x 152 1219 x 2438 2438 x 2438 Size Limitations Advise air flow direction counterbalance weight location when ordering 10.5 in. (267mm) max. from inside duct 4.5 in. max. 4.5 in.(114mm) max. (114mm) 6 i
-
ABD-FD
Diameter (mm) Individual Set Points Airflow Range - CFM* (m3/s) 4 in (102) 20 25 to 130 (.012 to .061) 6 in (152) 24 50 to 275 (.024 to .130) Airflow Range by Size * Note: Airflow range determined through +/- 10% of average airflow over the pressure range. See complete marking on product. UL 2043 Cl
-
HTOD-330/331
Velocity Up to 6400 fpm (32.5 m/s) Pressure Up to 83 in. wg (20.7 kPa) (3 psi) - pressure differential Temperature -40°F to 250°F (-40°C to 121°C). Pressure Rise or Decrease 3 psi Damper Ratings Standard Optional Frame Material Painted Steel 304SS or 316SS Frame Material Thickness 1⁄4 in. (6.3 mm) F
-
FSD-311V
See complete marking on product. UL 555 555S Classification R13317 *W& H dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. External mount shown. W H Minimum Size Maximum Size Single Section Multiple Sections 2000 fpm (10.2 m/s) Inc
-
DFD-310
See complete marking on product. UL 555 Classification R13317 TYPE A W H * OH W TYPE B HORIZONTAL MOUNT Stainless Steel Closure Spring Fusible Link (replaceable) VERTICAL MOUNT VERTICAL MOUNT H H Blade Stack 2 3/16 in. (56 mm) 2 3/16 in. (56 mm) “K”side TYPE A W H * OH W TYPE B VERTICAL MOUNT VERTIC
-
DFD-150X
Model DFD-150X Series Dynamic Fire Damper with Integral Sleeve 11⁄2 Hour Fire Resistance Rating Application DFD-150X Series May 2024 H K Damper Location W C L Damper Fram Sleeve C L Damper Frame Damper Overall Sleeve Length 12 in. (305 mm) = DFD-150X12 16 in. (406 mm) = DFD-150X16 VERTICAL MOUNT Fus
-
HCD-240
Model HCD-240 is a heavy duty industrial control damper with a flanged frame. It is designed to control airflow and provide shut off in HVAC or industrial process control systems. A variety of optional features makes model HCD-240 extremely versatile, allowing its capabilities to be tailored to the
-
HBT-221
* Actual inside dimension. The W dimension is ALWAYS parallel with the damper blade length. Axles must always be in the horizontal plane. W x H Minimum Size Maximum Size 1 Blade 2 Blades Inches 6 x 6 48 x 14 48 x 251⁄2 mm 152 x 152 1219 x 356 1219 x 648 3 Blades 4 Blades Inches 48 x 39 48 x 52 mm 12
-
HCD-135
"W x H Minimum Size Maximum Size Single Section Multi - Section Inches 10 x 5 60 x 96 120 x 96 mm 254 x 127 1524 x 2438 3048 x 2438 Size Limitations H* D W* C * Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper blade length. Damper linkage and axles may extend beyond the da
-
HCD-130-LE
HCD-130-LE Industrial Lab Exhaust Damper Application HCD-130-LE September 2024 Model HCD-130LE is a heavy duty flanged frame style industrial control damper with fabricated airfoil blades. It is designed to control airflow and provide shutoff in Vektor Lab Exhaust systems. This model is available wi
-
HCD-130
"W x H Minimum Size Maximum Size Single Section Multi - Section Inches 61⁄2 x 5 60 x 96 120 x 96 mm 165 x 127 1524 x 2438 3048 x 2438 Size Limitations H* D W* C * Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper blade length. Damper linkage and axles may extend beyond the
-
HCD-120
"W x H Minimum Size Maximum Size Single Section Multi - Section Inches 61⁄2 x 5 48 x 96 96 x 96 mm 165 x 127 1219 x 2438 2438 x 2438 Size Limitations H* W* D C * Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper blade length. Damper linkage and axles may extend beyond the d
-
HBS-430 and HBS-431
"Heavy Blast Suppressor Damper Options Available: • Mounting holes in flanges Code Blast Loading GSA- Level C 4 psi @ 28 psi-msec UFC 4-010-01 (charge weight I at 148 ft) 4.76 psi @ 41.1 psi-msec UFC 4-010-01 (charge weight II at 82 ft) 5.77 psi @ 29.69 psi-msec GSA-Level D 10 psi @89 psi-msec UFC 4
-
HB-330
HB-330 Industrial Backdraft Damper Fabricated Airfoil Blades W x H Minimum Size Maximum Size Single Section Multi - Section Inches 6 x 6 60 x 96 120 x 96 mm 152 x 152 1524 x 2438 3048 x 2438 Size Limitations Advise air flow direction counterbalance weight location when ordering * Actual inside dimen
-
DFDR-510
See complete marking on product. UL 555 Classification R13317 *Dimensions (dia.) are furnished approximately 1⁄8 in. (3mm) undersize. Retaining plate Duct connection area AIRFLOW 6 in. max. (152 mm) Wall Sleeve Length 6 in. max. (152 mm) 1 5/8 in. (41 mm) Duct connection area Clearance for expansion
-
HB-240
Advise air flow direction counterbalance weight location when ordering * Actual inside dimension. *** RH counterbalance is standard. **** Counterbalance weights extend beyond inlet flange in the open position. LH RH Spark B C Resistant (Standard) Spark A Resistant (Optional)* Standard Optional Stand
-
HCD-330
* Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper blade length. Damper linkage and axles may extend beyond the damper flange based on the configuration of selectable options. Consult factory for dimensions. H* D W* C Construction Velocity Up to 5000 fpm (25.4 m/s) Tempera
-
HCD-221
HCD-221 Industrial Isolation Control Damper Application HCD-221 September 2024 W x H Minimum Size Maximum Size Single Section Multi - Section Inches 6 x 6 48 x 60 96 x 60 mm 152 x 152 1219 x 1524 2438 x 1524 Size Limitations Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper
-
Reference Guide: SYNC-270™
greenheck.com P.O. Box 410 | Schofield, WI 54476 | 1.800.984.8713 opt 1 | October 2024 © 2024 Greenheck Fan Corp. MULTIFAMILY ENERGY RECOVERY VENTILATOR SYNC-270™ SELLING FEATURES: Improved Indoor Air Quality: Continuously exchanges stale indoor air with fresh outdoor air, reducing pollutants, aller
-
Gathering Important Insights - Step by Step Guide
Gathering Important Insights – Step by Step Guide Rep Dashboard Page Global Slicer • Corporate rep office will default, but if you would like to narrow in on an office location, chose that office location here: Key Functionality and Tips • Any graph or table has “more options” in the upper right cor
-
Reference Guide: ASSURE-140™
greenheck.com P.O. Box 410 | Schofield, WI 54476 | 1.800.984.8713 opt 1 | October 2024 © 2024 Greenheck Fan Corp. MULTIFAMILY ENERGY RECOVERY VENTILATOR SELLING FEATURES: Improved Indoor Air Quality: Continuously exchanges stale indoor air with fresh outdoor air, reducing pollutants, allergens, and
-
HCD-230
* Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper blade length. Damper linkage and axles may extend beyond the damper flange based on the configuration of selectable options. Consult factory for dimensions. H* D W* C Velocity Up to 5000 fpm (25.4 m/s) Pressure Up to 15 in
-
Reference Guide: SYNC-110™
greenheck.com P.O. Box 410 | Schofield, WI 54476 | 1.800.984.8713 opt 1 | October 2024 © 2024 Greenheck Fan Corp. MULTIFAMILY ENERGY RECOVERY VENTILATOR SYNC-110™ SELLING FEATURES: Improved Indoor Air Quality: Continuously exchanges stale indoor air with fresh outdoor air, reducing pollutants, aller
-
Reference Guide: SYNC-180™
greenheck.com P.O. Box 410 | Schofield, WI 54476 | 1.800.984.8713 opt 1 | October 2024 © 2024 Greenheck Fan Corp. MULTIFAMILY ENERGY RECOVERY VENTILATOR SYNC-180™ SELLING FEATURES: Improved Indoor Air Quality: Continuously exchanges stale indoor air with fresh outdoor air, reducing pollutants, aller
-
Rep_Market_Dashboard_Documentation
Rep Market Driven Dashboard Documentation Dashboard Objective: The primary objective behind the creation of this dashboards is to foster data-driven decisionmaking, facilitate a deeper understanding of market trends, and enhance the efficiency of accessing and analyzing data. Featuring interactive c
-
SYNC180 ERV
October 2024 Energy Recovery Ventilator SYNC180 Side-Port 2 Features: • The SYNC-180SCEA-S1 is powered by two electronically commutated motors (ECM) with adaptive, variable speed technology programmed to adapt to the static pressure associated with a dirty filter or core. The motor reacts to increas
-
SYNC180 Top-Port
October 2024 Energy Recovery Ventilator SYNC180 Top-Port 2 Features: • The SYNC-180TCEA-S1 is powered by two electronically commutated motors (ECM) with adaptive, variable speed technology programmed to adapt to the static pressure associated with a dirty filter or core. The motor reacts to increase
-
HCD-230-LE
Model HCD-230LE is a heavy duty flanged frame style industrial control damper with fabricated airfoil blades. It is designed to control airflow and provide shutoff in Vektor Lab Exhaust systems. This model is available with parallel or opposed blade action. * Actual Inside Dimension. The W dimension
-
HCD-220
W x H Minimum Size Maximum Size Single Section Multi - Section Inches 61/2 x 6 48 x 96 96 x 96 mm 165 x 152 1219 x 2438 2438 x 2438 Size Limitations * Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper blade length. Damper linkage and axles may extend beyond the damper flang
-
AX Direct Drive
"Product Specification GuideCommercial Medium Pressure Axials, Model AXFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification
-
Reference Guide: ASSURE-120™
greenheck.com P.O. Box 410 | Schofield, WI 54476 | 1.800.984.8713 opt 1 | October 2024 © 2024 Greenheck Fan Corp. MULTIFAMILY ENERGY RECOVERY VENTILATOR SELLING FEATURES: Improved Indoor Air Quality: Continuously exchanges stale indoor air with fresh outdoor air, reducing pollutants, allergens, and
-
CRD-1WT
UL Fire Resistance Directory Approved Ceiling Design Number: L528, L546, L558, L562, L574, L576, L581, L583, L585, L592, M501, M503, M508, P533, P538, P545, P547, P548, P554, and P580 Click on design number to open UL Fire Resistance Directory Other proprietary UL design numbers may be similar. Appr
-
HBT-321
* Actual inside dimension. The W dimension is ALWAYS parallel with the damper blade length. Axles must always be in the horizontal plane. W x H Minimum Size Maximum Size 1 Blade 2 Blades Inches 6 x 6 48 x 14 48 x 251⁄2 mm 152 x 152 1219 x 356 1219 x 648 3 Blades 4 Blades Inches 48 x 39 48 x 42 mm 12