Search Results

Number of Results: 1463

Previous 3 4 5 6 7 Next Page 5 of 30
Results per page:
  • Model TBI-FS

    July 2022 Medium Pressure Axial Fans Model TBI-FS Levels 3, 4 5 with Fabricated Steel Propeller Belt Drive – Inline or Roof-Mounted Upblast 2 Greenheck certifies that the model TBI-FS tube axial inline fans shown herein are licensed to bear the AMCA seal. The ratings shown are based on tests and pro

  • "EAC-401 (4"" Frame, Concealed Linkage)"

    EAC-401 Combination Louver/Damper, Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.125 in. (3 mm) nominal wall thickness Blades Drainable design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, po

  • BVE (Extruded Aluminum)

    BVE Brick Vent Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.125 in. (3 mm) nominal wall thickness Blades Heavy gauge extruded 6063-T5 aluminum, 0.125 in. (3 mm) nominal wall thickness, positioned 45º Louver Depth 4 in. (102 mm) Construction

  • Vari-Green Control - Indoor Air Quality - VOC (#475407)

    PN 475407 Vari-Green® Control Indoor Air Quality–VOC 1 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observi

  • Model G/GB (#471558 IOM)

    ® Downblast Centrifugal Roof Exhaust 1® Document 471558 Model G and GB Downblast Centrifugal Roof Exhaust Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the produc

  • The Basics of Fan Performance Tables, Fan Curves, System Resistance Curves and Fan Laws (FA/100-24)

    "A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Fan Application FA/100-24 Motor HP Fan RPM Static Pressure in Inches wg 0 0.125 0.25 0.375 0

  • Automatic Balancing Dampers Catalog

    Automatic Balancing Dampers Model ABD Application and Selection Guide September 2022 Page Header Page Header 2 2 2 Traditional Balancing System With Pressure Fluctuations Balanced System Stand-alone balancing dampers cannot adjust to changes in pressure resulting in incorrect airflows. The consequen

  • Non-Grease Hood Options - Heat and Fume

    August 2020 Non-Grease Hoods – Type II Heat and Fume Hoods Options and Accessories External Supply Plenum - Greenheck offers several arrangements to supply air back into the kitchen space uniformly. External plenums positioned at or near the exhaust hoods are the best alternative to integral supply

  • Cross Reference Guide

    *Denotes not direct equivalent. © 2024 Greenheck Fan Corp. For product specifications and submittal data, visit us at greenheck.com • Rev 4 August 2024 DIFFUSERSGRILLESATU HLC XG-TH-500 Nailor: 3001/30RW/30RE Price: SDV Titus: ESV XG-DD-500 Nailor: 3210 Price: DDV Titus: EDV XG-DH-500 Nailor: 3240 Pr

  • DX Coils - Replacement blank coil drawings

    CAPACITY CHEP1 EVAPORATOR TEMP MODEL NO. REFRIGERANT FPISP1FHSP2 DX COILS 2 1/8 RETURN F 12 678 8 6 534 10 FPI AVAILABLE ROWS AVAILABLE 16 GA. STAINLESS STEEL ALUM. .016 .006 3/8 16 GA. GALV. STEEL .020 .025 .035 .049 5/8 1/2 9 .016 .020 10 CASING HEADERS COPPER ONLY TUBES OD Wall Thickness COPPER O

  • New Test Standards for Louvers - International Building Code and Florida Building Code

    ® A technical bulletin for engineers, contractors and students in the air movement and control industry. P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2012 Greenheck Fan Corp. Codes Standards CS/103-12 New Test Standards for Louvers — International Building Code an

  • "FAD-635 (6"" Frame, Drainable Adjustable)"

    FAD-635 Adjustable Louver, Drainable Blade Fabricated Steel Standard Construction Frame 6 in. (152 mm) x 16 gauge galvanized steel wall thickness Blades Drainable design, 16 gauge galvanized steel wall thickness, positioned at 35º on approximately 3.5 in. (89 mm) centers Seals Dual-durometer extrude

  • GFSD and OFSD Series

    " P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.comProduct Specification GuideModel OFSD-2xx, OFSD-3xx, and GFSD-2xx Series Out of Wall Combination Fire Smoke DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) *********************************************

  • Model SP-80-VG and SP-110-VG

    "Product Specification GuideModel SP-80-VG and SP-110-VG Direct Drive Premium Ceiling Mounted Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************ Speci

  • README_Revit

    1 P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Thank you for downloading our Revit content! We are in the process of transitioning from providing Revit projects, to providing Revit family files from our eCAPS web platform. This pdf is a reference guide to assist you with co

  • HOA Controller (#485093 IOM)

    "[§.GREENHECK • Building Value in Air. Document 485093 24Vac/dc HOA Controller User and Service Manual Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d

  • ESD-635D, Flange/Sleeve Installation (#474637 IOM)

    ® ESD-635D Flange/Sleeve Installation 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety

  • HCDR-450

    Model HCDR-450 is a heavy duty round industrial control damper with a flanged style frame. It is designed to control airflow and provide shut off in HVAC or industrial process control systems. * Actual Inside Dimension Diameter Minimum Size Maximum Size Inches 6 60 mm 152 1524 Velocity Up to 7000 fp

  • EHH-601D, Flange/Sleeve Installation (#474641 IOM)

    ® EHH-601D Flange/Sleeve Installation 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety

  • GJI-26, 50 (#486047 IOM)

    ® GreenJet – Mixed Flow Jet Fan 1® Document 486047 Model GJI GreenJet® - Mixed Flow Jet Fan Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. P

  • HCDR-250

    * Actual Inside Dimension Diameter Minimum Size Maximum Size Inches 4 72 mm 102 1829 Features • Wide mounting flanges can be ordered with bolt holes, customized to match your requirements. • Rolled bar stops are required when blade seal is selected. • Wide range of actuators available Model HCDR-250

  • Kitchen Fan Control Center (#482413 IOM)

    "1Kitchen Fan Control Center ® ® Document 482413 Kitchen Fan Control Center Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself

  • Vari-Green Control - Constant Pressure

    "Product Specification GuideVari-Green Control – Constant Pressure Control to be a packaged constant pressure control designed to regulate fan speed based on demand. Control shall include a Proportional Integral Derivative (PID) feedback loop and shall have all components prewired to labeled termina

  • EHH-601D, Flange/Sleeve Installation with VCD-40 Damper (#474642 IOM)

    ® EHH-601D Flange/Sleeve Installation with Damper 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing

  • Warranty Statement for Maintenance – Protecting and Repairing the Finish

    P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Protecting and Repairing the Finish These recommendations are intended to assist architects, contractors, owners, building managers etc., who are concerned with the care and maintenance of painted and/or an

  • Save Time and Money on Fan Installations

    ® FROM THE INSIDE OUT FROM THE INSIDE OUT A technical educational paper for engineers and contractors in the air movement and control industry. Industry White Papers P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2008 Greenheck Fan Corp. Save Time and Money on Fan I

  • Miami-Dade/Florida Louver Products Reference Chart

    Model Name Max. Wind-load Construction Description Dimensions – inches (mm) AMCA Certifications AMCA Listed Miami-Dade County, FL NOA No. Florida Product Approved No. Florida Test Protocols Minimum Opening Maximum Section Maximum Opening Dimensions – inches (mm) Miami-Dade Approved Louvers and Penth

  • Model SAF (#468410 IOM)

    ® Centrifugal Roof Supply Air Fan 1® Document 468410 Model SAF Centrifugal Roof Supply Air Fan Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described

  • Fabra Hood, Single Section with Birdscreen, throat length less than or equal to 72 inches (#471321 IOM)

    "® Fabra Hood Gravity Ventilator 1® Document 471321 Model FGI and FGR with Birdscreen Fabra Hood Gravity Ventilator Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain

  • "AFJ-801 (8"" Frame, J-Blade)"

    AFJ-801 Acoustical Louver, J Blade Formed Aluminum Standard Construction Frame Heavy gauge formed aluminum, 8 in. (203 mm) x 0.080 in. (2 mm) nominal wall thickness Blades J style, heavy gauge formed aluminum, 0.080 in. (2 mm) nominal wall thickness, positioned 45º on approximately 5 in. (127 mm) ce

  • "EAD-635 (6"" Frame, Drainable Blade)"

    EAD-635 Adjustable Louver, Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 6 in. (153 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Drainable design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned

  • Temperature Limited Override (TOR)

    The TOR is a closure and position indication device for combination fire smoke dampers. The TOR assembly includes two electric sensors (thermostats) with different fixed temperature settings that can be wired in series with the damper’s actuator. The primary sensor is selected with the lower tempera

  • Models IG-HV, IGX-HV and MSX-HV Heating and Ventilating Units

    Heating and Ventilating Units Models IG-HV, IGX-HV and MSX-HV • Flexible Design • Factory-Assembled January 2014 • 800 - 15,000 cfm • Up to 3 in. wg External Static Pressure • Indirect Gas, Hot Water, Electric or Steam Heating • Chilled Water, Split DX Cooling or Evaporative Cooling 2 Heating Option

  • Louver Fundamentals and Selection Considerations (LA/102-24)

    "A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2024 Greenheck Fan Corp. Louver Application LA/102-24 Louver Fundamentals and Selection Considerations Louvers have b

  • IDHE

    The IDHE series is the industry’s first and only electric duct heater approved by UL for multiple mounting positions. This allows the control cabinet to be installed on either side of a horizontal duct or in any orientation on a vertical duct. The control cabinet is offset from the heating elements

  • Grille Options

    1 1 4 1 8 Listed Size Listed Size - 1 2 .666 Listed Size + 2 Vertical Deflection Blades 1 15 16 0.666 3 4 3/16 Diameter Hole (Countersunk) Mounting Holes Face View - Vertical Blades .6665 32 1 1 4 Listed Size - 1 2 Listed Size 17 8 Listed Size + 2 Horizontal Vertical Deflection Blades Mounting Holes

  • HBR-150

    Diameter D Inches (mm) Frame Depth J Inches (mm) Frame Flange Gauge (mm) Flange Width F Inches (mm) Axle Diameter Inches (mm) Blade Thickness Gauge (mm)Above Through 6 (154) 12 (305) 6 (152) 12 (2.7) 1.25 (32) 0.5 (13) 12 (2.7) 12 (305) 20 (508) 8 (203) 12 (2.7) 1.5 (32) 0.75 (19) 10* (3.5) 20 (508)

  • Louvers for Warehouse/Distribution Centers

    Louvers GREENHECK’S The Right Solution for Warehouse/Distribution Centers MARKET APPLICATION Louver Selection Are you designing or specifying exterior weather louvers for Warehouse/Distribution Center projects? When it comes to the selection of louver products there are seemingly endless styles and

  • Temperature Control Package v2.0 (#461468 IOM)

    Part # 461468 Installation, Operation, and Maintenance Manual Temperature Control Package Models ERH, ERCH, and ERT WARNING Disconnect and secure all electrical power to the “OFF” position on the unit prior to inspection or servicing. Failure to comply with this safety precaution could result in ser

  • Technical Sheet: Overhead Fan Controls

    Controls OVERHEAD FAN Optional controls enable easy operation of Greenheck overhead HVLS fans while maximizing efficiency. Designed for convenience and versatility, Greenheck controls run one or multiple overhead HVLS fans with common communication protocols and are available with surface or recesse

  • Model CBF

    Transfer Fan Model CBF Cement Block Fan Model CBF direct drive transfer fans are designed for economy and reliability in small size, high volume applications. Efficient propeller, venturi and motor design results in low sound levels with minimal restriction to airflow. Works great for ventilating eq

  • Greenheck Test Switch (#474102 IOM)

    Greenheck Test Switches (GTS-1, GTS-3, and GTS-4) are used in dynamic smoke management systems containing Combination Fire Smoke, Smoke, or Fire Dampers. GTS-1 The GTS-1 can be used with combination fire smoke dampers equipped with Greenheck’s TOR option. The GTS-1 has a red indicator light to show

  • Bracket Hinge Kit (#481366 IOM)

    Document 481366 Bracket Hinge Kit Centrifugal Downblast Exhaust - Sizes 060-200 Centrifugal Upblast Exhaust - Sizes 060-200 Bracket Hinge Kit Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, ins

  • RRL2 Option

    Copyright © 2022 Greenheck Fan Corporation RRL2, R4, July 2022 Greenheck Fan Corporation reserves the right to make product changes without notice. RRL2 Resettable Link Option for CRD-501 Application The RRL2 replaces the fusible link on a CRD-501 damper with an electric sensor (thermostat). The sen

  • QD Model Replacement Parts List: SP-A50, 70, 90, 110, 125, 190

    QD Model Replacement Parts List: SP-A50, 70, 90, 110, 125, 190 Access Door 878053 Plastic Wheel 473303 Standard Grille 484516 Shock Mount Ring (3) 370109 Motor See Chart Venturi Ring 653222 Connector Cover - 656734 Mounting Angle 656912 Duct See Chart Replacement Part Numbers Size Motor 115V Power P

  • VCD Installation Instructions (#463384 IOM)

    "Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Dam

  • MBD-10

    MBD-10 Manual Balancing Damper Application MBD-10 April 2023 Model MBD-10 is a manual balancing damper designed to regulate the flow of air in a HVAC system. They are not intended to be used in applications as a positive shut off or for automatic control. The manual quadrant has an integral pointer

  • HCD-524

    "Model HCD-524 is a heavy duty industrial control damper with a flanged frame for high temperature applications. It is designed to control airflow and provide shut off in HVAC or industrial process control systems. A variety of optional features makes model HCD-524 extremely versatile, allowing its

  • Model GJI

    GJI-26 GreenJet Mixed Flow Jet Fan Greenheck’s GJI low-profile mixed flow jet fan is designed for parking garage and air movement applications. Cars operating in an enclosed parking structure emit carbon monoxide (CO) and other noxious fumes into the atmosphere. An efficient ventilation system is ne

  • Wind-Driven Rain Louvers - Horizontal Blade (#485605 IOM)

    ® Horizontal Blade, Wind-Driven Rain Louver Models 1® Document 485605 Horizontal Blade, Wind-Driven Rain Louvers Models EHH-201, EHH-401, EHH-501 and EHH-601 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting

Previous 3 4 5 6 7 Next Page 5 of 30
Results per page: