Louvers-FAQQA7
Does Greenheck manufacture operable louvers for warehouse or distribution center applications?
Link text :
Select a Card/Question Answer :
QuestionAnswer
Display order :
7
Yes. Greenheck manufacturers a complete line of operable blade louvers. Both single adjustable blade and combination louver/dampers are available. Our best value adjustable blade louver is model EAD-635 and our best value combination louver/damper is model EACA-601. Adjustable blade and combination louver/dampers are frequently supplied with factory adjusted electric actuators (pneumatic and manual actuators are also available).
faqcategories :
- Louvers FAQs
Related pages :
from