Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Louvers-FAQQA26

Apr 23, 2018, 18:02 PM
What is AMCA 511?
Link text :
Select a Card/Question Answer : QuestionAnswer
Display order : 26
AMCA 511 is the Certified Ratings Program. Relative to louver products, if the louver manufacturer has tested their product(s) in accordance with any or all of the AMCA 500-L test procedures the louver manufacturer may elect to have AMCA certify their performance in accordance with the AMCA 511 Certified Ratings Program and display the AMCA Seal on product literature or the product itself. Keep in mind the AMCA 500-L test procedures are not “pass/fail”. AMCA Certified means that AMCA concurs the product was tested appropriately and that AMCA endorses the displayed product performance.
faqcategories :
  • Louvers FAQs
Related pages :
Join the discussion...
Leave a comment
Reader Comments
Comment by
from